AMC60804YBHT

正在供货

具有 4 通道电流和电压输出 DAC 和多通道 ADC 的光学收发器监控器和控制器 | YBH | 36 | -40 to 105

正在供货 可提供定制卷带
等同于: AMC60804YBHT.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
open-in-new 查看替代产品
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

AMC60804YBHR 正在供货 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 SnAgCu
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 DSBGA (YBH) | 36
工作温度范围 (°C) -40 to 105
包装数量 | 包装 250 | SMALL T&R

AMC60804 的特性

  • Four 12-bit current output DACs (IDACs)
    • 150-mA full-scale output range
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges: –5 V, –2.5 V, +2.5 V and +5 V
    • High-current drive capability: ±50 mA
  • Twelve channel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V input ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Suppy and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four slave addresses
  • Specified temperature range: –40°C to +125°C

AMC60804 的说明

The AMC60804 is a highly integrated, low-power analog monitor and controller optimized for electro-absorption modulated lasers (EML).

The AMC60804 includes four 12-bit current output digital-to-analog converters (IDACs) and four 12-bit voltage output DACs (VDACs) with programmable output ranges. The AMC60804 also includes a 12-bit, 1-MSPS analog-to-digital converter (ADC) used for external signal and internal signal monitoring, supply and temperature alarm monitors, and a high-precision internal reference.

The AMC60804 VDACs support both positive and negative output range operation and are capable or sourcing and sinking up to 50 mA, making them an excellent choice for biasing the electro-absorption modulator (EAM) in an EML. Additionally, the AMC60804 IDACs support a full-scale output range of 150 mA with very low power dissipation, thus eliminating the need for external components to bias the EML laser diode. In combination the AMC60804 four VDACs and four IDACs enable accurate biasing of up to four EML lasers.

The AMC60804 includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator, making this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, as well as the current being sourced or sinked by the VDACs, thus enabling monitoring of these outputs.

The AMC60804 low power, high integration, very small size, and wide operating temperature range make the device an excellent choice as an all-in-one, low-cost control circuit for the EML lasers found in optical modules. Contact TI sales for the full data sheet.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

AMC60804YBHR 正在供货 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息