AFE5809ZCF

正在供货

具有 CW 无源混频器和数字 I/Q 解调器的全集成式 8 通道超声波模拟前端 | ZCF | 135 | 0 to 85

等同于: AFE5809ZCF.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 SnAgCu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 NFBGA (ZCF) | 135
工作温度范围 (°C) 0 to 85
包装数量 | 包装 160 | JEDEC TRAY (5+1)

AFE5809 的特性

  • 8-Channel Complete Analog Front-End
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • Programmable Gain Low-Noise Amplifier (LNA)
    • 24-, 18-, 12-dB Gain
    • 0.25-, 0.5-, 1-VPP Linear Input Range
    • 0.63-, 0.7-, 0.9-nV/rtHz Input Referred Noise
    • Programmable Active Termination
  • 40-dB Low-Noise Voltage Controlled Attenuator
    (VCAT)
  • 24-/30-dB Programmable Gain Amplifier (PGA)
  • Third-Order Linear Phase Low-Pass Filter (LPF)
    • 10,15, 20, 30 MHz
  • 14-Bit Analog-to-Digital Converter (ADC)
    • 77 dBFS SNR at 65 MSPS
    • LVDS Outputs
  • Noise, Power Optimizations (Without Digital
    Demodulator)
    • 158 mW/CH at 0.75 nV/rtHz, 65 MSPS
    • 101 mW/CH at 1.1 nV/rtHz, 40 MSPS
    • 80 mW/CH at CW Mode
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (Typical) and ±1 dB (Maximum)
  • Digital I/Q Demodulator after ADC
    • Wide Range Demodulation Frequency
    • <1 kHz Frequency Resolution
    • Decimation Filter Factor M = 1 to 32
    • 16xM Tap FIR Decimation Filter
    • LVDS Rate Reduction after Demodulation
    • On-Chip RAM With 32 Preset Profiles
  • Low Harmonic Distortion
  • Low-Frequency Sonar Signal Processing
  • Fast and Consistent Overload Recovery
  • Passive Mixer for Continuous Wave Doppler
    (CWD)
    • Low Close-in Phase Noise –156 dBc/Hz at 1
      kHz off 2.5-MHz Carrier
    • Phase Resolution of 1/16λ
    • Support 16×, 8×, 4×, and 1× CW Clocks
    • 12-dB Suppression on Third and Fifth
      Harmonics
    • Flexible Input Clocks
  • Small Package: 15 mm × 9 mm, 135-BGA

AFE5809 的说明

The AFE5809 device is a highly-integrated analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5809 device integrates a complete time-gain-control (TGC) imaging path and a CWD path. The device also enables users to select one of various power and noise combinations to optimize system performance. Therefore, the AFE5809 device is a suitable ultrasound AFE solution not only for high-end systems, but also for portable ones.

The AFE5809 device contains eight channels of voltage controlled amplifier (VCA), 14, and 12-bit ADC, and CW mixer. The VCA includes LNA, VCAT, PGA, and LPF. The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultra-low noise VCAT provides an attenuation control range of 40 dB and improves overall low-gain SNR, which benefits harmonic imaging and near-field imaging. The PGA provides gain options of 24 and 30 dB. Before the ADC, a LPF can be configured as 10, 15, 20, or 30 MHz to support ultrasound applications with different frequencies. In addition, the signal chain of the AFE5809 device can handle signal frequency lower than 100 kHz, which enables the device to be used in both sonar and medical applications. The high-performance 14-bit/65-MSPS ADC in the AFE5809 device achieves 77-dBFS SNR. It ensures excellent SNR at low chain gain. The ADC’s LVDS outputs enable flexible system integration desired for miniaturized systems.

The AFE5809 device integrates a low-power passive mixer and a low-noise summing amplifier to accomplish on-chip CWD beamformer. 16 selectable phase-delays can be applied to each analog input signal. Meanwhile, a unique third- and fifth-order harmonic suppression filter is implemented to enhance CW sensitivity.

The AFE5809 device also includes a digital in-phase and quadrature (I/Q) demodulator and a low-pass decimation filter. The main purpose of the demodulation block is to reduce the LVDS data rate and improve overall system power efficiency. The I/Q demodulator can accept ADC output with up to 65 MSPS sampling rate and 14-bit resolution. For example, after digital demodulation and 4× decimation filtering, the data rate for either in-phase or quadrature output is reduced to 16.25 MSPS and the data resolution is improved to 16 bits, consequently. Hence, the overall LVDS trace reduction can be a factor of 2. This demodulator can be bypassed and powered down completely if it is not needed.

The AFE5809 device is available in a 15-mm × 9-mm, 135-pin BGA package, and it is specified for operation from 0°C to 85°C.

Note: AFE5809 with date code later than 2014, that is date code >41XXXX, has below additional features which can be enabled by Register 61[15,14,13]. Existing analog performance remains the same.

  • 61[13] enables an additional voltage clamp at the V2I input of the PGA. This limits the amount of overload signal the PGA sees.
  • 61[14] enables a first-order 5-MHz LPF filter to suppress signals >5 MHz or high-order harmonics.
  • 61[15] enables a –6-dB PGA clamp setting. The actual PGA output is less than the ADC’s full-scale amplitude, 2 Vpp.
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息