ADS58C48IPFPR

正在供货

四通道、11 位、200MSPS 模数转换器 (ADC) | PFP | 80 | -40 to 85

正在供货 可提供定制卷带
等同于: ADS58C48IPFPR.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

ADS58C48IPFP 正在供货
包装数量 | 包装 96 | JEDEC TRAY (10+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 HTQFP (PFP) | 80
工作温度范围 (°C) -40 to 85
包装数量 | 包装 1,000 | LARGE T&R

ADS58C48 的特性

  • Maximum Sample Rate: 200 MSPS
  • High Dynamic Performance
    • SFDR 82 dBc at 140 MHz
    • 72.3 dBFS SNR in 60 MHz BW Using SNRBoost3G technology
  • SNRBoost3G Highlights
    • Supports Wide Bandwidth up to 60 MHz
    • Programmable Bandwidths – 60 MHz, 40 MHz, 30 MHz, 20 MHz
    • Flat Noise Floor within the Band
    • Independent SNRBoost3G Coefficients for Every Channel
  • Output Interface
    • Double Data Rate (DDR) LVDS with Programmable Swing and Strength
      • Standard Swing: 350mV
      • Low Swing: 200mV
      • Default Strength: 100 Termination
      • 2x Strength: 50 Termination
    • 1.8V Parallel CMOS Interface Also Supported
  • Ultra-Low Power with Single 1.8V Supply
    • 0.9W Total Power
    • 1.32 W Total Power (200 MSPS) with SNRBoost3G on all 4 Channels
    • 1.12 W Total Power (200 MSPS) with SNRBoost3G on 2 Channels
  • Programmable Gain up to 6dB for SNR/SFDR Trade-Off
  • DC Offset Correction
  • Supports Low Input Clock Amplitude
  • 80-TQFP Package

ADS58C48 的说明

The ADS58C48 is a quad channel 11-bit A/D converter with sampling rate up to 200 MSPS. It uses innovative design techniques to achieve high dynamic performance, while consuming extremely low power at 1.8V supply. This makes it well-suited for multi-carrier, wide band-width communications applications.

The ADS58C48 uses third-generation SNRBoost3G technology to overcome SNR limitation due to quantization noise (for bandwidths < Nyquist, Fs/2). Enhancements in the SNRBoost3G technology allow support for SNR improvements over wide bandwidths (up to 60 MHz). In addition, separate SNRBoost3G coefficients can be programmed for each channel.

The device has digital gain function that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset.

The digital outputs of all channels are output as DDR LVDS (Double Data Rate) together with an LVDS clock output. The low data rate of this interface (400Mbps at 200 MSPS sample rate) makes it possible to use low-cost FPGA-based receivers. The strength of the LVDS output buffers can be increased to support 50 ohms differential termination. This allows the output clock signal to be connected to two separate receiver chips with an effective 50 termination (such as the two clock ports of the GC5330).

The same digital output pins can also be configured as a parallel 1.8V CMOS interface.

It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The device is specified over the industrial temperature range (–40°C to 85°C).

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

ADS58C48IPFP 正在供货
包装数量 | 包装 96 | JEDEC TRAY (10+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息