ADS1605IPAPRG4

正在供货

16 位 5MSPS Δ-Σ 模数转换器 | PAP | 64 | -40 to 85

正在供货 可提供定制卷带
等同于: ADS1605IPAPRG4.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A991C4

封装信息

封装 | 引脚 HTQFP (PAP) | 64
工作温度范围 (°C) -40 to 85
包装数量 | 包装 1,000 | LARGE T&R

ADS1605 的特性

  • Data Rate: 5MSPS (10MSPS in 2X Mode)
  • Signal-to-Noise Ratio: 88dB
  • Total Harmonic Distortion: –99dB
  • Spurious-Free Dynamic Range: 101dB
  • Linear Phase with 2.45MHz Bandwidth
  • Passband Ripple: ±0.0025dB
  • Selectable On-Chip Reference
  • Directly Connects to TMS320C6000 DSPs
  • Easily Upgradeable to 18 Bits with the ADS1625 and ADS1626
  • Adjustable Power Dissipation: 315 to 570mW
  • Power Down Mode
  • Supplies:
    • Analog +5V
    • Digital +3V
    • Digital I/O +2.7 to +5.25V
  • APPLICATIONS
    • Scientific Instruments
    • Automated Test Equipment
    • Data Acquisition
    • Medical Imaging
    • Vibration Analysis

PowerPAD is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

ADS1605 的说明

The ADS1605 and ADS1606 are high-speed, high-precision, delta-sigma analog-to-digital converter (ADCs) with 16-bit resolution. The data rate is 5 mega-samples per second (MSPS), the bandwidth (–3dB) is 2.45MHz, and passband ripple is less than ±0.0025dB (to 2.2MHz). Both devices offer outstanding performance at these speeds with a signal-to-noise ratio up to 88dB, total harmonic distortion down to –99dB, and a spurious-free dynamic range up to 101dB. For even higher-speed operation, the data rate an be doubled to 10MSPS in 2X mode. The ADS1606 includes an adjustable first-in first-out buffer (FIFO) for the output data.

The input signal is measured against a voltage reference that can be generated on-chip or supplied externally. The digital output data is provided over a simple parallel interface that easily connects to digital signal processors (DSPs). An out-of-range monitor reports when the input range has been exceeded. The ADS1605/6 operate from a +5V analog supply (AVDD) and +3V digital supply (DVDD). The digital I/O supply (IOVDD) operates from +2.7 to +5.25V, enabling the digital interface to support a range of logic families. The analog power dissipation is set by an external resistor and can be reduced when operating at slower speeds. A power down mode, activated by a digital I/O pin, shuts down all circuitry. The ADS1605/6 are offered in a TQFP-64 package using TI PowerPAD™ technology.

The ADS1605 and ADS1606, along with their 18-bit counterparts, the ADS1625 and ADS1626, are well suited for the demanding measurement requirements of scientific instrumentation, automated test equipment, data acquisition, and medical imaging.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息