封装信息
封装 | 引脚 HLQFP (NNB) | 128 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 60 | JEDEC TRAY (10+1) |
ADC081000 的特性
- Internal Sample-and-Hold
- Single +1.9V ±0.1V Operation
- Adjustable Output Levels
- Ensured No Missing Codes
- Low Power Standby Mode
ADC081000 的说明
The ADC081000 is a low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution at sampling rates up to 1.6 GSPS. Consuming a typical 1.4 Watts at 1 GSPS from a single 1.9 Volt supply, this device is ensured to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing a high 7.5 ENOB with a 500 MHz input signal and a 1 GHz sample rate while providing a 10-18 B.E.R. Output formatting is offset binary and the LVDS digital outputs are compliant with IEEE 1596.3-1996, with the exception of a reduced common mode voltage of 0.8V.
The converter has a 1:2 demultiplexer that feeds two LVDS buses, reducing the output data rate on each bus to half the sampling rate. The data on these buses are interleaved in time to provide a 500 MHz output rate per bus and a combined output rate of 1 GSPS.
The converter typically consumes less than 10 mW in the Power Down Mode and is available in a 128-lead HLQFP and operates over the industrial (–40°C ≤ TA ≤ +85°C) temperature range.