封装信息
| 封装 | 引脚 SSOP (DL) | 56 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 20 | TUBE |
74ACT16543 的特性
- Members of the Texas Instruments WidebusTM Family
- Inputs Are TTL-Voltage Compatible
- 3-State True Outputs
- Flow-Through Architecture Optimizes PCB Layout
- Distributed VCC and GND Pin Configurations Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-
m Process
- 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic Thin Shrink Small-Outline (DGG) and 300-mil Shrink Small-Outline (DL) Packages Using 25-mil Center-to-Center Pin Spacings, and 380-mil Fine-Pitch Ceramic Flat (WD) Packages Using 25-mil Center-to-Center Pin Spacings
EPIC and Widebus are trademarks of Texas Instruments Incorporated.
74ACT16543 的说明
The 'ACT16543 are 16-bit registered transceivers that contain two
sets of D-type latches for temporary storage of data flowing in
either direction. The 'ACT16543 can be used as two 8-bit transceivers
or one 16-bit transceiver. Separate latch enable (
or
) and output-enable (
or
) inputs are provided for each register to permit
independent control in either direction of data flow.
The A-to-B enable (
) and
inputs must be
low to enter data from A or to output data to B. Having CEAB\ low and
LEAB\ low makes the A-to-B latches transparent; a subsequent
low-to-high transition at
puts
the A latches in the storage mode. Data flow from B to A is similar,
but requires using the
,
, and
inputs.
The 74ACT16543 is packaged in TI's shrink small-outline package, which provides twice the functionality of standard small-outline packages in the same printed-circuit-board area.
The 54ACT16543 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT16543 is characterized for operation from -40°C to 85°C.