封装信息
| 封装 | 引脚 PDIP (N) | 14 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 25 | TUBE |
74ACT11074 的特性
- Inputs Are TTL-Voltage Compatible
- Center-Pin VCC and GND Configurations to Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-
m Process
- 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic Small-Outline (D) and Shrink Small-Outline (DB) Packages, and Standard Plastic 300-mil DIPs (N)
EPIC is a trademark of Texas Instruments Incorporated.
74ACT11074 的说明
This device contains two independent positive-edge-triggered
D-type flip-flops. A low level at the preset (
) or clear (
) input sets or resets the outputs
regardless of the levels of the other inputs. When
and
are inactive (high), data at the
data (D) input meeting the setup-time requirements are transferred to
the outputs on the low-to-high transition of the clock (CLK) pulse.
Clock triggering occurs at a voltage level and is not directly
related to the rise time of the clock pulse. Following the hold time
interval, data at the D input may be changed without affecting the
levels at the outputs.
The 74ACT11074 is characterized for operation from -40°C to 85°C.