封装信息
封装 | 引脚 TSSOP (PW) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
74AC11138 的特性
- Designed specifically for high-speed memory decoders and data transmission systems
- Incorporates three enable inputs to simplify cascading and/or data reception
- Center-Pin VCC and GND configurations minimize high-speed switching noise
- EPIC ™ (Enhanced-Performance Implanted CMOS) 1-µm process
- 500-mA typical latch-up immunity at 125 °C
- Package options include plastic small-outline (D) and thin shrink small-outline (PW) packages, and standard plastic 300-mil DIPs (N)
74AC11138 的说明
The 74AC11138 circuit is designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times.