STAR-Dundee Ltd.

Aerospace engineering company

STAR-Dundee is an aerospace engineering company focused on spacecraft on-board data-handling and processing technology. The company delivers a comprehensive range of test and development equipment, chip designs and IP cores to the world’s space agencies and international aerospace industry. STAR-Dundee is a world leader in SpaceWire and SpaceFibre technology.

SpaceWire is a spacecraft on-board data-handling network which connects instruments to the mass-memory, data processors and control processors. SpaceWire has some specific characteristics that make it ideal for many space missions: high-speed, low-power, simplicity, relatively low implementation cost, and architectural flexibility.

SpaceFibre is a multi-Gbits/s, on-board network technology for spaceflight applications, which runs over electrical or fibre-optic cables. It complements the capabilities of SpaceWire: improving the data rate by a factor of 10, reducing the cable mass by a factor of two and providing quality of service (QoS) and FDIR capabilities.

STAR-Dundee have the world-leading expertise and technology needed to support your SpaceWire and SpaceFibre project and to help make it a success. Started in 2002, STAR-Dundee was born out of the Space Technology Centre at the University of Dundee, which led the technical work on the SpaceWire standard, something which staff at STAR-Dundee have been instrumental in for more than 15 years.

AC/DC 和 DC/DC 转换器(集成 FET)
TPS50601A-SP 耐辐射 QMLV、3V 至 7V 输入、6A 同步降压转换器 TPS7H4001-SP 耐辐射、QMLV 和 QMLP、3V 至 7V 输入、18A 同步降压转换器

 

与非门
SN54AC00-SP 航天类 4 通道、2 输入、2V 至 6V 与非门

 

比较器
LM139AQML-SP 低功耗低偏移电压四路比较器

 

电子保险丝和热插拔控制器
TPS7H2201-SP 耐辐射、QMLV 和 QMLP、1.5V 至 7V 输入、6A 电子保险丝

 

线性和低压降 (LDO) 稳压器
TPS7H1101A-SP 耐辐射 QMLV、1.5V 至 7V 输入、3A 低噪声可调低压降 (LDO) 稳压器
联系人
提供的资源
  • 评估板
支持的地区
  • 北美
公司总部
  • STAR House, 166 Nethergate
  • Dundee, DD1 4EE
  • United Kingdom

资源

评估板

STARD-3P-STAR-TIGER — STAR-Dundee 使用 TI 耐辐射电源和模拟 IC 的 STAR-Tiger SpaceFibre 电源

STAR-Tiger 是一款高性能 SpaceFibre 路由交换机,作为欧盟 Hi-SIDE 项目的一部分,获得了欧洲航天论坛的航空创新奖。STAR-TIGER 交换机中的电源板为用于实现路由交换机的 Xilinx KU060 FPGA 提供主电源轨。STAR-Tiger 电源板使用德州仪器 (TI) 的耐辐射电源器件,提供了可实现航天器高性能计算和组网的稳健电源。

免责声明

特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。