SPRS563G September   2008  – June 2014 OMAP-L137

PRODUCTION DATA.  

  1. 1 OMAP-L137 Low-Power Applications Processor
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Device Overview
    1. 3.1 Device Characteristics
    2. 3.2 Device Compatibility
    3. 3.3 ARM Subsystem
      1. 3.3.1 ARM926EJ-S RISC CPU
      2. 3.3.2 CP15
      3. 3.3.3 MMU
      4. 3.3.4 Caches and Write Buffer
      5. 3.3.5 Advanced High-Performance Bus (AHB)
      6. 3.3.6 Embedded Trace Macrocell (ETM) and Embedded Trace Buffer (ETB)
      7. 3.3.7 ARM Memory Mapping
    4. 3.4 DSP Subsystem
      1. 3.4.1 C674x DSP CPU Description
      2. 3.4.2 DSP Memory Mapping
        1. 3.4.2.1 ARM Internal Memories
        2. 3.4.2.2 External Memories
        3. 3.4.2.3 DSP Internal Memories
        4. 3.4.2.4 C674x CPU
    5. 3.5 Memory Map Summary
    6. 3.6 Pin Assignments
      1. 3.6.1 Pin Map (Bottom View)
    7. 3.7 Terminal Functions
      1. 3.7.1  Device Reset and JTAG
      2. 3.7.2  High-Frequency Oscillator and PLL
      3. 3.7.3  Real-Time Clock and 32-kHz Oscillator
      4. 3.7.4  External Memory Interface A (ASYNC, SDRAM)
      5. 3.7.5  External Memory Interface B (only SDRAM)
      6. 3.7.6  Serial Peripheral Interface Modules (SPI0, SPI1)
      7. 3.7.7  Enhanced Capture/Auxiliary PWM Modules (eCAP0, eCAP1, eCAP2)
      8. 3.7.8  Enhanced Pulse Width Modulators (eHRPWM0, eHRPWM1, eHRPWM2)
      9. 3.7.9  Enhanced Quadrature Encoder Pulse Module (eQEP)
      10. 3.7.10 Boot
      11. 3.7.11 Universal Asynchronous Receiver/Transmitters (UART0, UART1, UART2)
      12. 3.7.12 Inter-Integrated Circuit Modules(I2C0, I2C1)
      13. 3.7.13 Timers
      14. 3.7.14 Universal Host-Port Interface (UHPI)
      15. 3.7.15 Multichannel Audio Serial Ports (McASP0, McASP1, McASP2)
      16. 3.7.16 Universal Serial Bus Modules (USB0, USB1)
      17. 3.7.17 Ethernet Media Access Controller (EMAC)
      18. 3.7.18 Multimedia Card/Secure Digital (MMC/SD)
      19. 3.7.19 Liquid Crystal Display Controller (LCD)
      20. 3.7.20 Reserved and No Connect
      21. 3.7.21 Supply and Ground
      22. 3.7.22 Unused USB0 (USB2.0) and USB1 (USB1.1) Pin Configurations
  4. 4Device Configuration
    1. 4.1 Boot Modes
    2. 4.2 SYSCFG Module
    3. 4.3 Pullup/Pulldown Resistors
    4. 4.4 Absolute Maximum Ratings Over Operating Case Temperature Range (Unless Otherwise Noted)
    5. 4.5 Handling Ratings
    6. 4.6 Recommended Operating Conditions
    7. 4.7 Notes on Recommended Power-On Hours (POH)
    8. 4.8 Electrical Characteristics Over Recommended Ranges of Supply Voltage and Operating Case Temperature (Unless Otherwise Noted)
  5. 5Peripheral Information and Electrical Specifications
    1. 5.1  Parameter Information
      1. 5.1.1 Parameter Information Device-Specific Information
        1. 5.1.1.1 Signal Transition Levels
    2. 5.2  Recommended Clock and Control Signal Transition Behavior
    3. 5.3  Power Supplies
      1. 5.3.1 Power-on Sequence
      2. 5.3.2 Power-off Sequence
    4. 5.4  Reset
      1. 5.4.1 Power-On Reset (POR)
      2. 5.4.2 Warm Reset
      3. 5.4.3 Reset Electrical Data Timings
    5. 5.5  Crystal Oscillator or External Clock Input
    6. 5.6  Clock PLLs
      1. 5.6.1 PLL Device-Specific Information
      2. 5.6.2 Device Clock Generation
      3. 5.6.3 PLL Controller 0 Registers
    7. 5.7  Interrupts
      1. 5.7.1 ARM CPU Interrupts
        1. 5.7.1.1 ARM Interrupt Controller (AINTC) Interrupt Signal Hierarchy
        2. 5.7.1.2 AINTC Hardware Vector Generation
        3. 5.7.1.3 AINTC Hardware Interrupt Nesting Support
        4. 5.7.1.4 AINTC System Interrupt Assignments on OMAP-L137
        5. 5.7.1.5 AINTC Memory Map
      2. 5.7.2 DSP Interrupts
      3. 5.7.3 ARM/DSP Communications Interrupts
    8. 5.8  General-Purpose Input/Output (GPIO)
      1. 5.8.1 GPIO Register Description(s)
      2. 5.8.2 GPIO Peripheral Input/Output Electrical Data/Timing
      3. 5.8.3 GPIO Peripheral External Interrupts Electrical Data/Timing
    9. 5.9  EDMA
    10. 5.10 External Memory Interface A (EMIFA)
      1. 5.10.1 EMIFA Asynchronous Memory Support
      2. 5.10.2 EMIFA Synchronous DRAM Memory Support
      3. 5.10.3 EMIFA SDRAM Loading Limitations
      4. 5.10.4 EMIFA Connection Examples
      5. 5.10.5 External Memory Interface A (EMIFA) Registers
      6. 5.10.6 EMIFA Electrical Data/Timing
    11. 5.11 External Memory Interface B (EMIFB)
      1. 5.11.1 EMIFB SDRAM Loading Limitations
      2. 5.11.2 Interfacing to SDRAM
      3. 5.11.3 EMIFB Electrical Data/Timing
    12. 5.12 Memory Protection Units
    13. 5.13 MMC / SD / SDIO (MMCSD)
      1. 5.13.1 MMCSD Peripheral Description
      2. 5.13.2 MMCSD Peripheral Register Description(s)
      3. 5.13.3 MMC/SD Electrical Data/Timing
    14. 5.14 Ethernet Media Access Controller (EMAC)
      1. 5.14.1 EMAC Peripheral Register Description(s)
    15. 5.15 Management Data Input/Output (MDIO)
      1. 5.15.1 MDIO Registers
      2. 5.15.2 Management Data Input/Output (MDIO) Electrical Data/Timing
    16. 5.16 Multichannel Audio Serial Ports (McASP0, McASP1, and McASP2)
      1. 5.16.1 McASP Peripheral Registers Description(s)
      2. 5.16.2 McASP Electrical Data/Timing
        1. 5.16.2.1 Multichannel Audio Serial Port 0 (McASP0) Timing
        2. 5.16.2.2 Multichannel Audio Serial Port 1 (McASP1) Timing
        3. 5.16.2.3 Multichannel Audio Serial Port 2 (McASP2) Timing
    17. 5.17 Serial Peripheral Interface Ports (SPI0, SPI1)
      1. 5.17.1 SPI Peripheral Registers Description(s)
      2. 5.17.2 SPI Electrical Data/Timing
        1. 5.17.2.1 Serial Peripheral Interface (SPI) Timing
    18. 5.18 Enhanced Capture (eCAP) Peripheral
    19. 5.19 Enhanced Quadrature Encoder (eQEP) Peripheral
    20. 5.20 Enhanced High-Resolution Pulse-Width Modulator (eHRPWM)
      1. 5.20.1 Enhanced Pulse Width Modulator (eHRPWM) Timing
      2. 5.20.2 Trip-Zone Input Timing
    21. 5.21 LCD Controller
      1. 5.21.1 LCD Interface Display Driver (LIDD Mode)
      2. 5.21.2 LCD Raster Mode
    22. 5.22 Timers
      1. 5.22.1 Timer Electrical Data/Timing
    23. 5.23 Inter-Integrated Circuit Serial Ports (I2C0, I2C1)
      1. 5.23.1 I2C Device-Specific Information
      2. 5.23.2 I2C Peripheral Registers Description(s)
      3. 5.23.3 I2C Electrical Data/Timing
        1. 5.23.3.1 Inter-Integrated Circuit (I2C) Timing
    24. 5.24 Universal Asynchronous Receiver/Transmitter (UART)
      1. 5.24.1 UART Peripheral Registers Description(s)
      2. 5.24.2 UART Electrical Data/Timing
    25. 5.25 USB1 Host Controller Registers (USB1.1 OHCI)
      1. 5.25.1 USB1 Unused Signal Configuration
    26. 5.26 USB0 OTG (USB2.0 OTG)
      1. 5.26.1 USB2.0 Electrical Data/Timing
      2. 5.26.2 USB0 Unused Signal Configuration
    27. 5.27 Host-Port Interface (UHPI)
      1. 5.27.1 HPI Device-Specific Information
      2. 5.27.2 HPI Peripheral Register Description(s)
      3. 5.27.3 HPI Electrical Data/Timing
    28. 5.28 Power and Sleep Controller (PSC)
      1. 5.28.1 Power Domain and Module Topology
        1. 5.28.1.1 Power Domain States
        2. 5.28.1.2 Module States
    29. 5.29 Programmable Real-Time Unit Subsystem (PRUSS)
      1. 5.29.1 PRUSS Register Descriptions
    30. 5.30 Emulation Logic
      1. 5.30.1 JTAG Port Description
      2. 5.30.2 Scan Chain Configuration Parameters
      3. 5.30.3 Initial Scan Chain Configuration
        1. 5.30.3.1 Adding TAPS to the Scan Chain
      4. 5.30.4 JTAG 1149.1 Boundary Scan Considerations
    31. 5.31 IEEE 1149.1 JTAG
      1. 5.31.1 JTAG Peripheral Register Description(s) - JTAG ID Register (DEVIDR0)
      2. 5.31.2 JTAG Test-Port Electrical Data/Timing
    32. 5.32 Real Time Clock (RTC)
      1. 5.32.1 Clock Source
      2. 5.32.2 Real-Time Clock Registers
  6. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Development Support
      2. 6.1.2 Device and Development-Support Tool Nomenclature
    2. 6.2 Documentation Support
    3. 6.3 Community Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  7. 7Mechanical Packaging and Orderable Information
    1. 7.1 Thermal Data for ZKB
    2. 7.2 Packaging Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • ZKB|256
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 OMAP-L137 Low-Power Applications Processor

1.1 Features

  • Software Support
    • TI DSP/BIOS™
    • Chip Support Library and DSP Library
  • Dual Core SoC
    • 375- and 456-MHz ARM926EJ-S™ RISC MPU
    • 375- and 456-MHz C674x VLIW DSP
  • ARM926EJ-S Core
    • 32-Bit and 16-Bit (Thumb®) Instructions
    • DSP Instruction Extensions
    • Single Cycle MAC
    • ARM® Jazelle® Technology
    • Embedded ICE-RT™ for Real-Time Debug
  • ARM9™ Memory Architecture
    • 16KB of Instruction Cache
    • 16KB of Data Cache
    • 8KB of RAM (Vector Table)
    • 64KB of ROM
  • C674x Instruction Set Features
    • Superset of the C67x+ and C64x+ ISAs
    • Up to 3648 MIPS and 2736 MFLOPS C674x
    • Byte-Addressable (8-, 16-, 32-, and 64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • Compact 16-Bit Instructions
  • C674x Two-Level Cache Memory Architecture
    • 32KB of L1P Program RAM/Cache
    • 32KB of L1D Data RAM/Cache
    • 256KB of L2 Unified Mapped RAM/Cache
    • Flexible RAM/Cache Partition (L1 and L2)
  • Enhanced Direct Memory Access Controller 3 (EDMA3):
    • 2 Transfer Controllers
    • 32 Independent DMA Channels
    • 8 Quick DMA Channels
    • Programmable Transfer Burst Size
  • TMS320C674x Fixed- and Floating-Point VLIW DSP Core
    • Load-Store Architecture with Nonaligned Support
    • 64 General-Purpose Registers (32-Bit)
    • Six ALU (32- and 40-Bit) Functional Units
      • Supports 32-Bit Integer, SP (IEEE Single Precision/32-Bit) and DP (IEEE Double Precision/64-Bit) Floating Point
      • Supports up to Four SP Additions Per Clock, Four DP Additions Every 2 Clocks
      • Supports up to Two Floating-Point (SP or DP) Reciprocal Approximation (RCPxP) and Square-Root Reciprocal Approximation (RSQRxP) Operations Per Cycle
    • Two Multiply Functional Units
      • Mixed-Precision IEEE Floating Point Multiply Supported up to:
        • 2 SP x SP -> SP Per Clock
        • 2 SP x SP -> DP Every Two Clocks
        • 2 SP x DP -> DP Every Three Clocks
        • 2 DP x DP -> DP Every Four Clocks
      • Fixed-Point Multiply Supports Two 32 x 32-Bit Multiplies, Four 16 x 16-Bit Multiplies, or Eight 8 x 8-Bit Multiplies per Clock Cycle, and Complex Multiples
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Hardware Support for Modulo Loop
      Operation
    • Protected Mode Operation
    • Exceptions Support for Error Detection and Program Redirection
  • 128KB of RAM Shared Memory
  • 3.3-V LVCMOS I/Os (Except for USB Interfaces)
  • Two External Memory Interfaces:
    • EMIFA
      • NOR (8- or 16-Bit-Wide Data)
      • NAND (8- or 16-Bit-Wide Data)
      • 16-Bit SDRAM with 128-MB Address Space
    • EMIFB
      • 32-Bit or 16-Bit SDRAM with 256-MB Address Space
  • Three Configurable 16550-Type UART Modules:
    • UART0 with Modem Control Signals
    • Autoflow Control Signals (CTS, RTS) on UART0 Only
    • 16-Byte FIFO
    • 16x or 13x Oversampling Option
  • LCD Controller
  • Two Serial Peripheral Interfaces (SPIs) Each with One Chip Select
  • Multimedia Card (MMC)/Secure Digital (SD) Card Interface with Secure Data I/O (SDIO)
  • Two Master and Slave Inter-Integrated Circuit (I2C Bus™)
  • One Host-Port Interface (HPI) with 16-Bit-Wide Muxed Address/Data Bus for High Bandwidth
  • Programmable Real-Time Unit Subsystem (PRUSS)
    • Two Independent Programmable Realtime Unit (PRU) Cores
      • 32-Bit Load and Store RISC Architecture
      • 4KB of Instruction RAM per Core
      • 512 Bytes of Data RAM per Core
      • PRUSS can be Disabled via Software to Save Power
    • Standard Power-Management Mechanism
      • Clock Gating
      • Entire Subsystem Under a Single PSC Clock Gating Domain
    • Dedicated Interrupt Controller
    • Dedicated Switched Central Resource
  • USB 1.1 OHCI (Host) with Integrated PHY (USB1)
  • USB 2.0 OTG Port with Integrated PHY (USB0)
    • USB 2.0 High- and Full-Speed Client
    • USB 2.0 High-, Full-, and Low-Speed Host
    • End Point 0 (Control)
    • End Points 1,2,3,4 (Control, Bulk, Interrupt or ISOC) RX and TX
  • Three Multichannel Audio Serial Ports (McASPs):
    • Six Clock Zones and 28 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable (McASP2)
    • FIFO Buffers for Transmit and Receive
  • 10/100 Mbps Ethernet MAC (EMAC):
    • IEEE 802.3 Compliant (3.3-V I/O Only)
    • RMII Media-Independent Interface
    • Management Data I/O (MDIO) Module
  • Real-Time Clock with 32-kHz Oscillator and Separate Power Rail
  • One 64-Bit General-Purpose Timer (Configurable as Two 32-Bit Timers)
  • One 64-Bit General-Purpose Watchdog Timer (Configurable as Two 32-Bit General-Purpose Timers)
  • Three Enhanced Pulse Width Modulators (eHRPWMs):
    • Dedicated 16-Bit Time-Base Counter with Period and Frequency Control
    • 6 Single Edge, 6 Dual Edge Symmetric, or 3 Dual Edge Asymmetric Outputs
    • Dead-Band Generation
    • PWM Chopping by High-Frequency Carrier
    • Trip Zone Input
  • Three 32-Bit Enhanced Capture (eCAP) Modules:
    • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator (APWM) Outputs
    • Single-Shot Capture of up to Four Event Time-Stamps
  • Two 32-Bit Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • 256-Ball Pb-Free Plastic Ball Grid Array (PBGA) [ZKB Suffix], 1.0-mm Ball Pitch
  • Commercial, Industrial, Extended, or Automotive Temperature

1.2 Applications

  • A/V Receivers
  • Automotive Amplifiers
  • Soundbars
  • Home Theatre Systems
  • Professional Audio
  • Network Streaming Audio

1.3 Description

The OMAP-L137 device is a low-power applications processor based on an ARM926EJ-S and a TMS320C674x DSP core. It consumes significantly lower power than other members of the TMS320C6000™ platform of DSPs.

The OMAP-L137 device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance life through the maximum flexibility of a fully integrated mixed processor solution.

The dual-core architecture of the OMAP-L137 device provides benefits of both DSP and Reduced Instruction Set Computer (RISC) technologies, incorporating a high-performance TMS320C674x DSP core and an ARM926EJ-S core.

The ARM926EJ-S is a 32-bit RISC processor core that performs 32-bit or 16-bit instructions and processes 32-bit, 16-bit, or 8-bit data. The core uses pipelining so that all parts of the processor and memory system can operate continuously.

The ARM core has a coprocessor 15 (CP15), protection module, and data and program Memory Management Units (MMUs) with table look-aside buffers. The ARM core has separate 16-KB instruction and 16KB of data caches. Both memory blocks are four-way associative with virtual index virtual tag (VIVT). The ARM core also has 8KB of RAM (Vector Table) and 64KB of ROM.

The OMAP-L137 DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32-KB direct mapped cache and the Level 1 data cache (L1D) is a 32-KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 256-KB memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. Although the DSP L2 is accessible by ARM and other hosts in the system, an additional 128KB of RAM shared memory is available for use by other hosts without affecting DSP performance.

The peripheral set includes: a 10/100 Mbps Ethernet MAC (EMAC) with a management data input/output (MDIO) module; two I2C Bus interfaces; 3 multichannel audio serial ports (McASPs) with 16/12/4 serializers and FIFO buffers; two 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host-port interface (HPI); up to 8 banks of 16 pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 3 UART interfaces (one with both RTS and CTS); three enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two 32-bit enhanced quadrature encoded pulse (eQEP) peripherals; and 2 external memory interfaces: an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals, and a higher speed memory interface (EMIFB) for SDRAM.

The Ethernet Media Access Controller (EMAC) provides an efficient interface between the OMAP-L137 device and the network. The EMAC supports both 10Base-T and 100Base-TX, or 10 Mbps and 100 Mbps in either half- or full-duplex mode. Additionally, an MDIO interface is available for PHY configuration.

The HPI, I2C, SPI, USB1.1, and USB2.0 ports allow the OMAP-L137 device to easily control peripheral devices and/or communicate with host processors.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.

The OMAP-L137 device has a complete set of development tools for both the ARM and DSP. These include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Windows® debugger interface for visibility into source code execution.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE
OMAPL137 BGA (256) 17.00 mm x 17.00 mm
(1) For more information on these devices, see Section 7, Mechanical Packaging and Orderable Information.

1.4 Functional Block Diagram

primusblk_prt479.gif
Note: Not all peripherals are available at the same time due to multiplexing.
Figure 1-1 OMAP-L137 Functional Block Diagram