SLLA589 June 2022 TDP0604
The TDP0604 is an HDMI 2.0 redriver supporting data rates up to 6Gbps. The device is backwards-compatible to HDMI 1.4b. The high-speed differential inputs and outputs can be either AC-coupled or DC-coupled which qualifies the TDP0604 to be used as a DP++ to HDMI level shifter or HDMI re-driver.
This document is a quick start-up guide for the TDP0604 devices.