SFFS816 March 2024 TMUX4051-Q1 , TMUX4052-Q1
All trademarks are the property of their respective owners.
This document contains information for the TMUX405x-Q1 (TSSOP, SOT-23-THIN, and WQFN packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The TMUX405x-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for the TSSOP package of the TMUX405x-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 15 |
Die FIT rate | 5 |
Package FIT rate | 10 |
The failure rate and mission profile information in Table 2-5 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | BICMOS ASICs Analog and Mixed =< 50V supply | 20 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-6 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
This section provides functional safety failure in time (FIT) rates for the SOT-23-THIN package of the TMUX405x-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 10 |
Die FIT rate | 5 |
Package FIT rate | 5 |
The failure rate and mission profile information in Table 2-5 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | BICMOS ASICs Analog and Mixed =< 50V supply | 20 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-6 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
This section provides functional safety failure in time (FIT) rates for the WQFN package of the TMUX405x-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 10 |
Die FIT rate | 5 |
Package FIT rate | 5 |
The failure rate and mission profile information in Table 2-5 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | BICMOS ASICs Analog and Mixed =< 50V supply | 20 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-6 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for the TMUX405x-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
MUX no output (HIZ) | 30 |
MUX channel stuck on | 15 |
MUX channel stuck off | 15 |
MUX functional out of specification voltage or timing | 40 |
Table 4-17 through Table 4-21 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-4 and Figure 4-2 show the TMUX4051-Q1 pin diagram for the TSSOP and SOT-23-THIN packages. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TMUX405x-Q1 data sheet.
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S4 | 1 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S6 | 2 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
D | 3 | Corruption of the signal passed onto the S pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S7 | 4 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S5 | 5 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | EN stuck low. Can no longer disable the device without power down. | B |
VSS | 7 | There is no effect; this is normal operation, if the switch path signal voltages are positive. Possible damage to the device if the switch path signal voltages are negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | No effect, normal operation. | D |
A2 | 9 | Address stuck low. Cannot control switch states. | B |
A1 | 10 | Address stuck low. Cannot control switch states. | B |
A0 | 11 | Address stuck low. Cannot control switch states. | B |
S3 | 12 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0 | 13 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1 | 14 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2 | 15 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | Device is unpowered. Device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S4 | 1 | Corruption of the signal passed onto the D pin. | B |
S6 | 2 | Corruption of the signal passed onto the D pin. | B |
D | 3 | Corruption of the signal passed onto the S pins. | B |
S7 | 4 | Corruption of the signal passed onto the D pin. | B |
S5 | 5 | Corruption of the signal passed onto the D pin. | B |
EN | 6 | Loss of control of the EN pin. Cannot turn off the device. | B |
VSS | 7 | Device is unpowered and not functional. | B |
GND | 8 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage is possible. | A |
A2 | 9 | Control of the address pin is lost. Cannot control switch. | B |
A1 | 10 | Control of the address pin is lost. Cannot control switch. | B |
A0 | 11 | Control of the address pin is lost. Cannot control switch. | B |
S3 | 12 | Corruption of the signal passed onto the D pin. | B |
S0 | 13 | Corruption of the signal passed onto the D pin. | B |
S1 | 14 | Corruption of the signal passed onto the D pin. | B |
S2 | 15 | Corruption of the signal passed onto the D pin. | B |
VDD | 16 | Device is unpowered. Device is not functional. | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
S4 | 1 | S6 | Possible corruption of the signal passed onto the D pin. | B |
S6 | 2 | D | Possible corruption of the signal passed onto the SX and D pin. | B |
D | 3 | S7 | Possible corruption of the signal passed onto the SX and D pin. | B |
S7 | 4 | S5 | Possible corruption of the signal passed onto the D pin. | B |
S5 | 5 | EN | Possible corruption of the signal passed onto the D pin. Switch state will be undefined. | B |
EN | 6 | VSS | Possible damage to device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
VSS | 7 | GND | Possible damage to device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | A2 | Not considered, corner pin. | D |
A2 | 9 | A1 | Control of the address pin is lost. Cannot control switch. | B |
A1 | 10 | A0 | Control of the address pin is lost. Cannot control switch. | B |
A0 | 11 | S3 | Control of the address pin is lost. Cannot control switch. | B |
S3 | 12 | S0 | Corruption of the signal passed onto the D pin. | B |
S0 | 13 | S1 | Corruption of the signal passed onto the D pin. | B |
S1 | 14 | S2 | Corruption of the signal passed onto the D pin. | B |
S2 | 15 | VDD | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | S4 | Not considered, corner pin. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S4 | 1 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S6 | 2 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
D | 3 | Corruption of the signal passed onto the S pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S7 | 4 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S5 | 5 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | EN stuck high. Can no longer enable the device. | B |
VSS | 7 | Device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | Device is unpowered. Device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A2 | 9 | Address stuck high. Cannot control switch. | B |
A1 | 10 | Address stuck high. Cannot control switch. | B |
A0 | 11 | Address stuck high. Cannot control switch. | B |
S3 | 12 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0 | 13 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1 | 14 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2 | 15 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | No effect, normal operation. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S4 | 1 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S6 | 2 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
D | 3 | Corruption of the signal passed onto the S pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S7 | 4 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S5 | 5 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
VSS | 7 | No effect, normal operation. | D |
GND | 8 | Possible damage to the device if signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage is possible. | A |
A2 | 9 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A1 | 10 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A0 | 11 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
S3 | 12 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0 | 13 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1 | 14 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2 | 15 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
Figure 4-6 shows the TMUX405x-Q1 pin diagram for the WQFN package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TMUX405x-Q1 data sheet.
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S4 | 1 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S6 | 2 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
D | 3 | Corruption of the signal passed onto the S pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S7 | 4 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S5 | 5 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | EN stuck low. Can no longer disable the device without power down | B |
VSS | 7 | There is no effect; this is normal operation, if the switch path signal voltages are positive. Possible damage to the device if the switch path signal voltages are negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | No effect, normal operation | D |
A2 | 9 | Address stuck low. Cannot control switch. | B |
A1 | 10 | Address stuck low. Cannot control switch. | B |
A0 | 11 | Address stuck low. Cannot control switch. | B |
S3 | 12 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0 | 13 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1 | 14 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2 | 15 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | Device is unpowered. Device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
Thermal Pad | - | No effect, normal operation. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S4 | 1 | Corruption of the signal passed onto the D pin. | B |
S6 | 2 | Corruption of the signal passed onto the D pin. | B |
D | 3 | Corruption of the signal passed onto the S pins. | B |
S7 | 4 | Corruption of the signal passed onto the D pin. | B |
S5 | 5 | Corruption of the signal passed onto the D pin. | B |
EN | 6 | Loss of control of the EN pin. Cannot turn off the device. | B |
VSS | 7 | Device is unpowered and not functional. | B |
GND | 8 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage is possible. | A |
A2 | 9 | Control of the address pin is lost. Cannot control switch. | B |
A1 | 10 | Control of the address pin is lost. Cannot control switch. | B |
A0 | 11 | Control of the address pin is lost. Cannot control switch. | B |
S3 | 12 | Corruption of the signal passed onto the D pin. | B |
S0 | 13 | Corruption of the signal passed onto the D pin. | B |
S1 | 14 | Corruption of the signal passed onto the D pin. | B |
S2 | 15 | Corruption of the signal passed onto the D pin. | B |
VDD | 16 | Device is unpowered. Device is not functional. | B |
Thermal Pad | - | No effect, normal operation. | D |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
S4 | 1 | S6 | Possible corruption of the signal passed onto the D pin. | B |
S6 | 2 | D | Possible corruption of the signal passed onto the SX and D pin. | B |
D | 3 | S7 | Possible corruption of the signal passed onto the SX and D pin. | B |
S7 | 4 | S5 | Possible corruption of the signal passed onto the D pin. | B |
S5 | 5 | EN | Possible corruption of the signal passed onto the D pin. Switch state will be undefined. | B |
EN | 6 | VSS | Possible damage to device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
VSS | 7 | GND | Possible damage to device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | A2 | Not considered, corner pin. | D |
A2 | 9 | A1 | Control of the address pin is lost. Cannot control switch. | B |
A1 | 10 | A0 | Control of the address pin is lost. Cannot control switch. | B |
A0 | 11 | S3 | Control of the address pin is lost. Cannot control switch. | B |
S3 | 12 | S0 | Corruption of the signal passed onto the D pin. | B |
S0 | 13 | S1 | Corruption of the signal passed onto the D pin. | B |
S1 | 14 | S2 | Corruption of the signal passed onto the D pin. | B |
S2 | 15 | VDD | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | S4 | Not considered, corner pin. | D |
Thermal Pad | - | N/A | Not considered, thermal pad. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S4 | 1 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S6 | 2 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
D | 3 | Corruption of the signal passed onto the S pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S7 | 4 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S5 | 5 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | EN stuck high. Can no longer enable the device. | B |
VSS | 7 | Device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | Device is unpowered. Device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A2 | 9 | Address stuck high. Cannot control switch. | B |
A1 | 10 | Address stuck high. Cannot control switch. | B |
A0 | 11 | Address stuck high. Cannot control switch. | B |
S3 | 12 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0 | 13 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1 | 14 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2 | 15 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | No effect, normal operation. | D |
Thermal Pad | - | No connect pin electrically floating, no effect. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S4 | 1 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S6 | 2 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
D | 3 | Corruption of the signal passed onto the S pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S7 | 4 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S5 | 5 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
VSS | 7 | No effect, normal operation. | D |
GND | 8 | Possible damage to the device if signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage is possible. | A |
A2 | 9 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A1 | 10 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A0 | 11 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
S3 | 12 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0 | 13 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1 | 14 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2 | 15 | Corruption of the signal passed onto the D pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
Thermal Pad | - | No connect pin electrically floating, no effect. | D |
Figure 4-4 and Figure 4-5 show the TMUX4052-Q1 pin diagram for the TSSOP and SOT-23-THIN packages. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TMUX405x-Q1 data sheet.
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S0B | 1 | Corruption of signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2B | 2 | Corruption of signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DB | 3 | Corruption of signal passed onto the SxB pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S3B | 4 | Corruption of signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1B | 5 | Corruption of signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | EN stuck low. Can no longer disable the device without power down. | B |
VSS | 7 | There is no effect; this is normal operation, if the switch path signal voltages are positive. Possible damage to the device if the switch path signal voltages are negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | No effect, normal operation. | D |
A1 | 9 | Address stuck low. Cannot control switch. | B |
A0 | 10 | Address stuck low. Cannot control switch. | B |
S3A | 11 | Corruption of signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0A | 12 | Corruption of signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DA | 13 | Corruption of signal passed onto the SxA pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1A | 14 | Corruption of signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2A | 15 | Corruption of signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | Device is unpowered. Device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S0B | 1 | Corruption of the signal passed onto the DB pin. | B |
S2B | 2 | Corruption of the signal passed onto the DB pin. | B |
DB | 3 | Corruption of the signal passed onto the SxB pins. | B |
S3B | 4 | Corruption of the signal passed onto the DB pin. | B |
S1B | 5 | Corruption of the signal passed onto the DB pin. | B |
EN | 6 | Loss of control of the EN pin. Cannot turn off the device. | B |
VSS | 7 | Device is unpowered and not functional. | B |
GND | 8 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage is possible. | A |
A1 | 9 | Control of the address pin is lost. Cannot control switch. | B |
A0 | 10 | Control of the address pin is lost. Cannot control switch. | B |
S3A | 11 | Corruption of the signal passed onto the DA pin. | B |
S0A | 12 | Corruption of the signal passed onto the DA pin. | B |
DA | 13 | Corruption of the signal passed onto the SxA pins. | B |
S1A | 14 | Corruption of the signal passed onto the DA pin. | B |
S2A | 15 | Corruption of the signal passed onto the DA pin. | B |
VDD | 16 | Device is unpowered. Device is not functional. | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
S0B | 1 | S2B | Possible corruption of the signal passed onto the DB pin. | B |
S2B | 2 | DB | Possible corruption of the signal passed onto the SxB and DB pin. | B |
DB | 3 | S3B | Possible corruption of the signal passed onto the SxB and DB pin. | B |
S3B | 4 | S1B | Possible corruption of the signal passed onto the DB pin. | B |
S1B | 5 | EN | Possible corruption of the signal passed onto the DB pin. Switch state will be undefined. | B |
EN | 6 | VSS | Possible damage to device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
VSS | 7 | GND | Possible damage to device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | A1 | Not considered, corner pin. | D |
A1 | 9 | A0 | Control of the address pin is lost. Cannot control switch. | B |
A0 | 10 | S3A | Possible corruption of the signal passed onto the DA pin. Control of the address pin is lost. Cannot control switch. | B |
S3A | 11 | S0A | Possible corruption of the signal passed onto the DA pin. | B |
S0A | 12 | DA | Possible corruption of the signal passed onto the SxA and DA pin. | B |
DA | 13 | S1A | Possible corruption of the signal passed onto the SxA and DA pin. | B |
S1A | 14 | S2A | Possible corruption of the signal passed onto the DA pin. | B |
S2A | 15 | VDD | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | S0B | Not considered, corner pin. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S0B | 1 | Corruption of signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2B | 2 | Corruption of signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DB | 3 | Corruption of signal passed onto the SxB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S3B | 4 | Corruption of signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1B | 5 | Corruption of signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | EN stuck high. Can no longer enable the device. | B |
VSS | 7 | Device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | Device is unpowered. Device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A1 | 9 | Address stuck high. Cannot control switch. | B |
A0 | 10 | Address stuck high. Cannot control switch. | B |
S3A | 11 | Corruption of signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0A | 12 | Corruption of signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DA | 13 | Corruption of signal passed onto the SxA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1A | 14 | Corruption of signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2A | 15 | Corruption of signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | No effect, normal operation. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S0B | 1 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2B | 2 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DB | 3 | Corruption of the signal passed onto the SxB pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S3B | 4 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1B | 5 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
VSS | 7 | No effect, normal operation. | D |
GND | 8 | Possible damage to the device if signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage is possible. | A |
A1 | 9 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A0 | 10 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
S3A | 11 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0A | 12 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DA | 13 | Corruption of the signal passed onto the SxA pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1A | 14 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2A | 15 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
Figure 4-6 shows the TMUX4052-Q1 pin diagram for the WQFN package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TMUX405x-Q1 data sheet.
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S0B | 1 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2B | 2 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DB | 3 | Corruption of the signal passed onto the SxB pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S3B | 4 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1B | 5 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | EN stuck low. Can no longer disable the device without power down. | B |
VSS | 7 | There is no effect; this is normal operation, if the switch path signal voltages are positive. Possible damage to the device if the switch path signal voltages are negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | No effect, normal operation. | D |
A1 | 9 | Address stuck low. Cannot control switch. | B |
A0 | 10 | Address stuck low. Cannot control switch. | B |
S3A | 11 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0A | 12 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DA | 13 | Corruption of the signal passed onto the SxA pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1A | 14 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2A | 15 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | Device is unpowered. Device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
Thermal Pad | - | No effect, normal operation. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S0B | 1 | Corruption of the signal passed onto the DB pin. | B |
S2B | 2 | Corruption of the signal passed onto the DB pin. | B |
DB | 3 | Corruption of the signal passed onto the SxB pins. | B |
S3B | 4 | Corruption of the signal passed onto the DB pin. | B |
S1B | 5 | Corruption of the signal passed onto the DB pin. | B |
EN | 6 | Loss of control of the EN pin. Cannot turn off the device. | B |
VSS | 7 | Device is unpowered and not functional. | B |
GND | 8 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage is possible. | A |
A1 | 9 | Control of the address pin is lost. Cannot control switch. | B |
A0 | 10 | Control of the address pin is lost. Cannot control switch. | B |
S3A | 11 | Corruption of the signal passed onto the DA pin. | B |
S0A | 12 | Corruption of the signal passed onto the DA pin. | B |
DA | 13 | Corruption of the signal passed onto the SxA pin. | B |
S1A | 14 | Corruption of the signal passed onto the DA pin. | B |
S2A | 15 | Corruption of the signal passed onto the DA pin. | B |
VDD | 16 | Device is unpowered. Device is not functional. | B |
Thermal Pad | - | No effect, normal operation. | D |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
S0B | 1 | S2B | Possible corruption of the signal passed onto the DB pin | B |
S2B | 2 | DB | Possible corruption of the signal passed onto the SxB and DB pin. | B |
DB | 3 | S3B | Possible corruption of the signal passed onto the SxB and DB pin. | B |
S3B | 4 | S1B | Possible corruption of the signal passed onto the DB pin | B |
S1B | 5 | EN | Possible corruption of the signal passed onto the DB pin. Switch state will be undefined. | B |
EN | 6 | VSS | Possible damage to device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
VSS | 7 | GND | Possible damage to device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | A1 | Not considered, corner pin. | D |
A1 | 9 | A0 | Control of the address pin is lost. Cannot control switch. | B |
A0 | 10 | S3A | Possible corruption of signal passed onto the DA pin. Control of the address pin is lost. Cannot control switch. | B |
S3A | 11 | S0A | Possible corruption of signal passed onto the DA pin. | B |
S0A | 12 | DA | Corruption of the signal passed onto the SxA and DA pin. | B |
DA | 13 | S1A | Corruption of the signal passed onto the SxA and DA pin. | B |
S1A | 14 | S2A | Corruption of the signal passed onto the DA pin. | B |
S2A | 15 | VDD | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | S4 | Not considered, corner pin. | D |
Thermal Pad | - | N/A | Not considered, thermal pad. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S0B | 1 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2B | 2 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DB | 3 | Corruption of the signal passed onto the SxB pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S3B | 4 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1B | 5 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | EN stuck high. Can no longer enable the device. | B |
VSS | 7 | Device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
GND | 8 | Device is unpowered. Device is not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A1 | 9 | Address stuck high. Cannot control switch. | B |
A0 | 10 | Address stuck high. Cannot control switch. | B |
S3A | 11 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0A | 12 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DA | 13 | Corruption of the signal passed onto the SxA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1A | 14 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2A | 15 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | No effect, normal operation. | D |
Thermal Pad | - | No connect pin electrically floating, no effect. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
S0B | 1 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2B | 2 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DB | 3 | Corruption of the signal passed onto the SxB pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S3B | 4 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1B | 5 | Corruption of the signal passed onto the DB pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
EN | 6 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
VSS | 7 | No effect, normal operation. | D |
GND | 8 | Possible damage to the device if signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage is possible. | A |
A1 | 9 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
A0 | 10 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
S3A | 11 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S0A | 12 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
DA | 13 | Corruption of the signal passed onto the SxA pins. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S1A | 14 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
S2A | 15 | Corruption of the signal passed onto the DA pin. If there is no limiting resistor in the switch path, then device damage is possible. | A |
VDD | 16 | Possible damage to the device if the signal voltage is negative. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be possible. | A |
Thermal Pad | - | No connect pin electrically floating, no effect. | D |