SBOA558 November   2022 OPA2328 , OPA328

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2ADCs Voltage Reference Buffering Using OPAx328
  5. 3ADC Driver Using OPAx328 High-Speed Op Amp
  6. 41-GΩ Transimpedance Amplifier(TIA) Using OPAx328
  7. 5Summary

Abstract

The OPAx328 family is a new generation of precision, low-voltage CMOS operational amplifiers (op amps) optimized for applications requiring a wide bandwidth, very low noise and robust capacitive load drive. The OPAx328 linear input stage utilizes a zero-crossover distortion circuitry that delivers excellent common-mode rejection over the entire rail-to-rail input voltage range. In addition to the outstanding DC and AC performance, the OPAx328 devices offer an ultra-low input bias current, IB, and low open-loop output impedance, Zo, that make them exceptionally well suited for communication and industrial applications.