ZHCUD83 August   2025

 

  1.   1
  2.   摘要
  3.   商标
  4. 1 简介
  5. 2 FT4222_Python_Controller.py
    1. 2.1 I2C 命令
    2. 2.2 SPI 命令
  6. 3 AFE20408_Page_Global_Def.py
  7. 4 AFE20408_Page_0_Def.py
  8. 5 AFE20408_Page_1_Def.py
  9. 6 AFE20408_Page_2_Def.py
  10. 7 AFE20408_Page_3_Def.py
  11. 8 AFE20408_Page_4_Def.py
  12. 9 AFE20408_Page_6_Def.py
  13. 10Main.py
  14. 11通用序列
    1. 11.1 复位序列
    2. 11.2 ADC 配置
    3. 11.3 DAC 配置
  15. 12常见问题
  16. 13总结

ADC 配置

可通过许多方式配置 ADC。示例如下:

    ftdiObject.spiWrite(PAGE_ADDRESS, PAGE_ADC_CONFIG)  #Set the page to ADC CONFIG, page 1
    #Set the False Alarm threshold, ADC Auto/Direct mode, and Shunt range.
    #This will set the False Alarm thresholds to 4 samples, the ADC to Automode, and the Shunt range to 163.84mV
    ftdiObject.spiWrite(ADC_GEN_CFG_ADDRESS, ADC_GEN_CFG_FALR_SENSE_4 + ADC_GEN_CFG_FALR_ADC_4 + ADC_GEN_CFG_FALR_TMP_4 + ADC_GEN_CFG_AUTOMODE_Automode + ADC_GEN_CFG_SHUNT_RANGE_163p84mVrange)
    #Set the conversion rate. This will set all channels to 152us.
    ftdiObject.spiWrite(ADC_CONV_CFG_0_ADDRESS, ADC_CONV_CFG_0_CONV_RATE_ADC_152us + ADC_CONV_CFG_0_CONV_RATE_SENSE_152us + ADC_CONV_CFG_0_CONV_RATE_TMP_152us)
    #Set the sampling rate. This will set all channels to 1 sample.
    ftdiObject.spiWrite(ADC_CONV_CFG_1_ADDRESS, ADC_CONV_CFG_1_AVG_ADC_1sample + ADC_CONV_CFG_1_AVG_SENSE_1sample + ADC_CONV_CFG_1_AVG_TMP_1sample)
    #Set the ADC Hysteresis. This sets to default.
    ftdiObject.spiWrite(ADC_HYST_0_ADDRESS, ADC_HYST_0_DEFAULT)
    ftdiObject.spiWrite(ADC_HYST_1_ADDRESS, ADC_HYST_1_DEFAULT)
    #Set the ADC channel thresholds for the Alarm configurations. These set to default.
    ftdiObject.spiWrite(ADC0_LO_THRESH_ADDRESS, ADC0_LO_THRESH_DEFAULT)
    ftdiObject.spiWrite(ADC1_LO_THRESH_ADDRESS, ADC1_LO_THRESH_DEFAULT)
    ftdiObject.spiWrite(ADC0_UP_THRESH_ADDRESS, ADC0_UP_THRESH_DEFAULT)
    ftdiObject.spiWrite(ADC1_UP_THRESH_ADDRESS, ADC1_UP_THRESH_DEFAULT)
    ftdiObject.spiWrite(SENSE0_LO_THRESH_ADDRESS, SENSE0_LO_THRESH_DEFAULT)
    ftdiObject.spiWrite(SENSE0_UP_THRESH_ADDRESS, SENSE0_UP_THRESH_DEFAULT)
    ftdiObject.spiWrite(SENSE1_LO_THRESH_ADDRESS, SENSE1_LO_THRESH_DEFAULT)
    ftdiObject.spiWrite(SENSE1_UP_THRESH_ADDRESS, SENSE1_UP_THRESH_DEFAULT)
ftdiObject.spiWrite(TMP_UP_THRESH_ADDRESS, TMP_UP_THRESH_DEFAULT)

    #Start ADC. TRIGGER then read the ADC outputs.
    ftdiObject.spiWrite(TRIGGER_ADDRESS, TRIGGER_ADC_TRIG_EnableADC)

    print("SENSE0: " + ftdiObject.spiRead(0x18)) # ADC_SENSE0 channel readback
    print("SENSE1: " + ftdiObject.spiRead(0x19)) # ADC_SENSE1 channel readback
    print("ADC0: " + ftdiObject.spiRead(0x1A)) # ADC_ADC0 channel readback
    print("ADC1: " + ftdiObject.spiRead(0x1B)) # ADC_ADC1 channel readback
    print("TEMP: " + ftdiObject.spiRead(0x1C)) # ADC_TEMP channel readback