ZHCUAR5 February 2023 TPS274C65
可以使用以 C 语言编写的头文件来进行 TPS274C65 软件开发。该头文件是从 TPS274C65 数据表的寄存器映射生成的,允许用户配置和控制 TPS274C65 配置空间中的每个位。该头文件可在 TPS274C65 的产品页面上找到。
每个寄存器地址使用 #define 进行定义,并带有寄存器说明。SW_STATE 示例如下所示:
/* --------- TPS274C65_SW_STATE (0x1D) ----------*/
/* DESCRIPTION: The register sets the switch state (ON/OFF) of each output
* channel.The switch state bits in the SPI frame are ignored when a write
* to this register is performed (only the contents of the DATA_IN field
* of the SPI frame are used to update the switch state) */
#define TPS274C65_SW_STATE_REG 0x1D
此外,还为每个寄存器地址定义了一个联合体,允许用户按位或按字节访问寄存器的内容。SW_STATE 寄存器的结构体定义如下所示。
typedef union
{
uint8_t byte;
struct
{
/* Set this bit to 1 to turn on the FET and CH1 output ON */
unsigned CH1_ON : 1;
/* Set this bit to 1 to turn on the FET and CH2 output ON */
unsigned CH2_ON : 1;
/* Set this bit to 1 to turn on the FET and CH3 output ON */
unsigned CH3_ON : 1;
/* Set this bit to 1 to turn on the FET and CH4 output ON */
unsigned CH4_ON : 1;
/* Reserved */
unsigned RESERVED_30 : 4;
} bits;
} TPS274C65_SW_STATE;
使用按位操作将 CH1 设置为启用的示例如下所示:
#include "tps274c65.h"
#include <stdio.h>
int main()
{
TPS274C65_SW_STATE enableReg;
enableReg.bits.CH1_ON = 1;
printf("\nChannel Enable: 0x%x\n", enableReg.byte);
return 0;
}
… 按字节操作的示例如下所示:
#include "tps274c65.h"
#include <stdio.h>
int main()
{
TPS274C65_SW_STATE enableReg;
enableReg.byte = 0x01;
printf("\nChannel Enable: 0x%x\n", enableReg.byte);
return 0;
}