ZHCU578 October   2018

 

  1.    说明
  2.    资源
  3.    特性
  4.    应用
  5.    设计图像
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 TPS92692-Q1
    3. 2.3 LM74700
    4. 2.4 System Design Theory
      1. 2.4.1 Design Procedure
        1. 2.4.1.1  Operating Parameters, Duty Cycle
        2. 2.4.1.2  Setting the Switching Frequency
        3. 2.4.1.3  Inductor Value Calculation
        4. 2.4.1.4  Peak Inductor Current
        5. 2.4.1.5  Calculating RIS (R9)
        6. 2.4.1.6  Minimum Output Capacitance
        7. 2.4.1.7  Setting the LED Current
        8. 2.4.1.8  Soft-Start Capacitor
        9. 2.4.1.9  Overvoltage Protection (OVP)
        10. 2.4.1.10 Main N-Channel MOSFET Selection
        11. 2.4.1.11 Rectifier Diode Selection
        12. 2.4.1.12 Thermal Protection
      2. 2.4.2 Designing for Low EMI
        1. 2.4.2.1 EMI Performance
        2. 2.4.2.2 EMI Filter Design
          1. 2.4.2.2.1 Additional EMI Considerations
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Nominal Operation Waveforms
          1. 3.2.2.1.1 Loop Stability Measurements Block Diagram
        2. 3.2.2.2 Efficiency and Line Regulation: Done for different power level for Boost (Hi Beam and Lo Beam) or Boost to Battery for Lo Beam only
        3. 3.2.2.3 Thermal Scan
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
    1. 5.1 商标

Soft-Start Capacitor

A soft-start time of approximately 8 ms is used for this design to reduce stress on the input supply and prevent startup overshoots. The soft-start capacitor can be calculated using Equation 10:

Equation 10. TIDA-050002 Eq_CSS_tiducz7.gif

A value of 100 nF is used in this design.