ZHCSYB9A October   2003  – May 2025 SN74CB3T3257

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics 85C
    7. 5.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Performance Plots
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1.      Related Documentation
      2. 9.1.1 接收文档更新通知
      3. 9.1.2 支持资源
      4. 9.1.3 静电放电警告
      5. 9.1.4 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage(2) -0.5 7 V
VIN Control input voltage(2)(3) -0.5 7 V
VI/O Voltage range applied to any output in the high-impedance or power-off state(2)(3)(4) -0.5 7 V
IIK Control input clamp current VIN < 0 -50 mA
II/O I/O port diode current VI/O < 0 -50 mA
II/O On-state switch current(5) VI/O = 0 to VCC -128 128 mA
Continuous current through VCC or GND -100 100 mA
TJ Junction temperature 150 C
Storage temperature, Tstg -65 150 C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to ground unless otherwise specified.
The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.
VI, Vare used to denote specific conditions for VI/O.
II, IO are used to denote specific conditions for II/O.