ZHCSYB9A October 2003 – May 2025 SN74CB3T3257
PRODUCTION DATA
Figure 4-1 DGV or PW Package, 16 PinTVSOP, and TSSOP (Top View)| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | TVSOP, TSSOP | ||
| 1A | 4 | I/O | Channel 1 out/in common |
| 1B1 | 2 | I/O | Channel 1 in/out 1 |
| 1B2 | 3 | I/O | Channel 1 in/out 2 |
| 2A | 7 | I/O | Channel 2 out/in common |
| 2B1 | 5 | I/O | Channel 2 in/out 1 |
| 2B2 | 6 | I/O | Channel 2 in/out 2 |
| 3A | 9 | I/O | Channel 3 out/in common |
| 3B1 | 11 | I/O | Channel 3 in/out 1 |
| 3B2 | 10 | I/O | Channel 3 in/out 2 |
| 4A | 12 | I/O | Channel 4 out/in common |
| 4B1 | 14 | I/O | Channel 4 in/out 1 |
| 4B2 | 13 | I/O | Channel 4 in/out 2 |
| GND | 8 | — | Ground |
| OE | 15 | I | Output Enable, active low |
| S | 1 | I | Select |
| VCC | 16 | — | Power |