ZHCSXY7C April   1992  – March 2025 TPIC6595

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Thermal Resistance Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Serial-In Interface
      2. 7.3.2 Clear Register
      3. 7.3.3 Output Control
      4. 7.3.4 Cascaded Application
      5. 7.3.5 Current Limit Function
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operating with Vcc < 4.5V
      2. 7.4.2 Operating with 5.5V < Vcc ≤ 7V
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over operating free-air temperature range (VCC = 5V, TC = 25°C, unless otherwise noted)

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
V(BR)DSX Drain-source breakdown voltage ID = 1mA 45 V
VSD Source-drain diode forward voltage IF = 250mA, see (1) 0.85 1 V
VOH High-level output voltage,High-level output voltage, SER OUT IOH = −20mA, VCC = 4.5V 4.4 4.49 V
IOH = −4mA, VCC = 4.5V 4.1 4.3
VOL Low-level output voltage, SER OUT IOH = 20mA, VCC = 4.5V 0.002 0.1 V
IOH = 4mA, VCC = 4.5V 0.2 0.4
V(hys) Input hysteresis VDS = 15V 1.3 V
IIH High-level input current VCC = 5.5V, VI = VCC 1 µA
IIL Low-level input current VCC = 5.5V, VI = 0 -1 µA
ICCL Logic supply current IO = 0, All inputs low 15 100 µA
ICC(FRQ) Logic supply current frequency fSRCK = 5MHz, IO = 0, CL = 30pF See Figure 6-1, Figure 6-2, and Figure 5-1 0.6 5 mA
IN Nominal current VDS(on) = 0.5V, IN = ID, TC = 85°C. See (2), (3), and (4) 250 mA
IDSX Off-state drain current VDS = 40V 0.05 1 µA
VDS = 40V; TC = 125°C 0.15 5
rDS(on) Static drain-source on-state resistance ID = 250mA, VCC = 4.5V See (2), (3), Figure 5-5 and Figure 5-6 1.3 2 Ω
ID = 250mA, VCC = 4.5V, TC = 125°C. 2 3.2
ID = 500mA, VCC = 4.5V 1.3 2
Pulse duration ≤ 100µs, duty cycle ≤ 2%.
Technique must limit TJ − TC to 10°C maximum.
These parameters are measured with voltage-sensing contacts separate from the current-carrying contacts.
Nominal current is defined for a consistent comparison between devices from different sources. The current produces a voltage drop of 0.5V at TC = 85°C.