ZHCSWY4L May   2005  – August 2024 GD65232 , GD75232

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Supply Currents over Recommended Operating Free-air Temperature Range
    5. 5.5  Electrical Characteristics, Driver
    6. 5.6  Switching Characteristics, Driver
    7. 5.7  Electrical Characteristics, Receiver
    8. 5.8  Switching Characteristics, Receiver
    9. 5.9  Typical Characteristics Driver
    10. 5.10 Typical Characteristics Receiver
  7. 6 Parameter Measurement Information
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Schematic
  9. 8 Device and Documentation Support
    1. 8.1 接收文档更新通知
    2. 8.2 支持资源
    3. 8.3 商标
    4. 8.4 静电放电警告
    5. 8.5 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MINMAXUNIT
VCCSupply voltage (see (2))10V
VDD15V
VSS−15V
VIInput voltage range, Driver−157V
Input voltage range, Receiver−3030V
VODriver output voltage range−1515V
IOLReceiver low-level output current20mA
TJOperating virtual junction temperature150°C
TstgStorage temperature range−65150°C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to the network ground terminal