ZHCSWY4L May 2005 – August 2024 GD65232 , GD75232
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | VIL = 0.8V, | RL = 3kΩ, | See Figure 6-1 | 6 | 7.5 | V | |
| VOL | Low-level output voltage (see (1)) | VIH = 1.9V, | RL = 3kΩ, | See Figure 6-1 | −7.5 | −6 | V | |
| IIH | High-level input current | VI = 5V, | See Figure 6-2 | 10 | µA | |||
| IIL | Low-level input current | VI = 0, | See Figure 6-2 | −1.6 | mA | |||
| IOS(H) |
High-level short-circuit output current (see (2)) |
VIL = 0.8V, | VO = 0, | See Figure 1 | −4.5 | −12 | −19.5 | mA |
| IOS(L) | Low-level short-circuit output current | VIH = 2V, | VO = 0, | See Figure 6-1 | 4.5 | 12 | 19.5 | mA |
| ro | Output resistance (see (3)) | VCC = VDD = VSS = 0, | VO = −2V to 2V | 300 | Ω | |||