ZHCSWT3D January   2001  – July 2024 CD54AC00 , CD74AC00

PRODMIX  

  1.   1
  2. 1 特性
  3. 2 说明
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Switching Characteristics, VCC = 1.5V
    6. 4.6 Switching Characteristics, VCC = 3.3V ± 0.3V
    7. 4.7 Switching Characteristics, VCC = 5V ± 0.5V
    8. 4.8 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25°C -40°C TO 85 °C -55 °C TO 125°C UNIT
MIN MAX MIN MAX MIN MAX
VOH VI = VIH or VIL IOH = -50 μΑ 1.5 V 1.4 1.4 1.4 V
3 V 2.9 2.9 2.9
4.5 V 4.4 4.4 4.4
IOH = -4 mA 3 V 2.58 2.48 2.4
IOH = -24 mA 4.5 V 3.94 3.8 3.7
IOH = -50 mA(1) 5.5 V 3.85
IOH = -75 mA(1) 5.5 V 3.85
VOL VI = VIH or VIL IOL = 50 μA 1.5 V 0.1 0.1 0.1 V
3 V 0.1 0.1 0.1
4.5 V 0.1 0.1 0.1
IOL = 12 mA 3 V 0.36 0.44 0.5
IOL = 24 mA 4.5 V 0.36 0.44 0.5
IOL = 50 mA(1) 5.5 V 1.65
IOL = 75 mA(1) 5.5 V 1.65
II VI = VCC or GND 5.5 V ±0.1 ±1 ±1 μA
ICC VI = VCC or GND, IO = 0 5.5 V 4 40 80 μA
Ci 10 10 10 PF
Test one output at a time, not exceeding 1-second duration. Measurement is made by forcing indicated current and measuring voltage to minimize power dissipation. Test verifies a minimum 50-Ω transmission-line drive capability at 85°C and 75-Ω transmission-line drive capability at 125°C.