ZHCSWQ1E February   1998  – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 说明
  4. 3 Pin Configurations and Functions
  5. 4 Absolute Maximum Ratings
  6. 5 Thermal Information
  7. 6 Recommended Operating Conditions
  8. 7 Electrical Characteristics: HC Devices
  9. 8 Electrical Characteristics: HCT Devices
  10. 9 Switching Characteristics HC
  11. 10Switching Characteristics HCT
  12. 11Analog Channel Specifications
  13. 12HCT Input Loading Table
  14. 13Recommended Operating Area as a Function of Supply Voltage
  15. 14Typical Performance Curves
  16. 15Parameter Measurement Information
  17. 16Detailed Description
    1. 16.1 Functional Block Diagram
    2. 16.2 Device Functional Modes
  18. 17Device and Documentation Support
    1. 17.1 接收文档更新通知
    2. 17.2 支持资源
    3. 17.3 Trademarks
    4. 17.4 静电放电警告
    5. 17.5 术语表
  19. 18Revision History
  20. 19Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VCC Supply voltage range (TA = full package temperature range)(2) CD54 and 74HC types 2 6 V
CD54 and 74HCT types 4.5 5.5
VCC – VEE(1) Supply voltage range (TA = full package temperature range)(2) CD54 and 74HC types, CD54 and 74HCT types 2 10 V
VEE Supply voltage range (TA = full package temperature range)(3) CD54 and 74HC types, CD54 and 74HCT types 0 –6 V
VI DC input control voltage GND VCC V
VIS Analog switch I/O voltage VEE VCC V
TA Ambient temperature –55 125 °C
tr , tf Input rise and fall times 2 V 0 1000 ns
4.5 V 0 500
6 V 0 400
VDD and VSS can be any value as long as 3 V ≤ (VDD – VSS) ≤ 24 V, and the minimum VDD is met.