ZHCSWP1C April   2004  – July 2024 CD74HCT4066-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Thermal Information
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 HCT Input Loading
    6. 5.6 Switching Characteristics
    7. 5.7 Operating Characteristics
    8. 5.8 Analog Channel Characteristics
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  9. 8 Device and Documentation Support
    1. 8.1 接收文档更新通知
    2. 8.2 支持资源
    3. 8.3 Trademarks
    4. 8.4 静电放电警告
    5. 8.5 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Parameter Measurement Information

CD74HCT4066-Q1 Crosstalk between Two Switches Test Circuit Figure 6-1 Crosstalk between Two Switches Test Circuit
CD74HCT4066-Q1 Frequency-Response Test Circuit Figure 6-2 Frequency-Response Test Circuit
CD74HCT4066-Q1 Total Harmonic Distortion Test Circuit Figure 6-3 Total Harmonic Distortion Test Circuit
CD74HCT4066-Q1 Control-to-Switch Feedthrough Noise Test Circuit Figure 6-4 Control-to-Switch Feedthrough Noise Test Circuit
CD74HCT4066-Q1 Switch off Signal Feedthrough Test Circuit Figure 6-5 Switch off Signal Feedthrough Test Circuit
CD74HCT4066-Q1 Load Circuit and Voltage Waveforms
CL includes probe and test-fixture capacitance.
Waveform 1 is for an output with internal conditions such that the output is low, except when disabled by the output control. Waveform 2 is for an output with internal conditions such that the output is high, except when disabled by the output control.
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tr = 6ns, tf = 6ns.
For clock inputs, fmax is measured with the input duty cycle at 50%.
The outputs are measured one at a time, with one input transition per measurement.
tPLZ and tPHZ are the same as tdis.
tPZL and tPZH are the same as ten.
tPLH and tPHL are the same as tpd.
Figure 6-6 Load Circuit and Voltage Waveforms
PARAMETER S1 S2
ten tPZH Open Closed
tPZL Closed Open
tdis tPHZ Open Closed
tPLZ Closed Open
tpd Open Open