ZHCSWI6J March   2003  – October 2024 SN74LV4052A-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information: SN74LV4052A-Q1
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Characteristics VCC = 2.5 V ± 0.2 V
    7. 5.7 Timing Characteristics VCC = 3.3 V ± 0.3 V
    8. 5.8 Timing Characteristics VCC = 5 V ± 0.5 V
    9. 5.9 AC Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN NOM MAX UNIT
VCC Supply voltage 1(2) 5.5 V
VIH High-level input voltage,
logic control inputs
VCC = 1.65 1.2 5.5 V
VCC = 2 V 1.5 5.5
VCC = 2.3 V to 2.7 V VCC x 0.7 5.5
VCC = 3 V to 3.6 V VCC x 0.7 5.5
VCC = 4.5 V to 5.5 V VCC x 0.7 5.5
VIL Low-level input voltage,
logic control inputs
VCC = 1.65 V 0 0.4 V
VCC = 2 0 0.5
VCC = 2.3V to 2.7V 0 VCC x 0.3
VCC = 3 V to 3.6 V 0 VCC x 0.3
VCC = 4.5 V to 5.5 V 0 VCC x 0.3
VI Logic control input voltage 0 5.5 V
VIO Switch input or output voltage 0 VCC V
Δt/ΔV Logic input transition rise or fall rate VCC = 1.0 V to 2.0 V 500 ns/V
VCC = 2.0 V to 2.7 V 200
VCC = 3 V to 3.6 V 100
VCC = 4.5 V to 5.5 V 20
TA Ambient temperature –40 125 °C
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to TI application report Implications of Slow or Floating CMOS Inputs, SCBA004.
When using a VCC of ≤1.2 V, it is recommended to use these devices only for transmitting digital signals.When supply voltage is near 1.2 V the analog switch ON resistance becomes very non-linear