ZHCSWC9A April 2003 – May 2024 CD74ACT175
PRODUCTION DATA
| -55°C to 125°C | -40°C to 85°C | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fclock | Clock frequency | 144 | 114 | MHz | |||
| tw | Pulse duration | CLR low | 4 | 3.5 | ns | ||
| CLK high or low | 5 | 4.4 | |||||
| tsu | Setup time before CLK↑ | Data | 2 | 2 | ns | ||
| th | Hold time, data after CLK ↑ | 2 | 2 | ns | |||
| trec | Recovery time, before CLK ↑ | CLR↑ | 1 | 1 | ns | ||