ZHCSW26B September 2000 – April 2024 INA117
PRODUCTION DATA
Most applications use the INA117 as a simple unity-gain difference amplifier. The transfer function is:
V0 = V3 – V2V3 and V2 are the voltages at pins 3 and 2.
Figure 7-2 Offset Voltage Trim
CircuitsSome applications, however, apply voltages to the reference terminals (pins 1 and 5). A more complete transfer function is:
V0 = V3 – V2 + 19 × V5 – 18 × V1V5 and V1 are the voltages at pins 5 and 1.