ZHCSW12G October   2000  – April 2024 SN65LBC174A , SN75LBC174A

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measure Information
  8. 7 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Switching Characteristics

over recommended operating conditions
PARAMETERTEST CONDITIONSMINTYPMAXUNIT
tPLHPropagation delay time, low-to-high level outputRL = 54Ω, CL = 50pF,
See Figure 6-4
5.5811ns
tPHLPropagation delay time, high-to-low level output5.5811ns
trDifferential output voltage rise time

2

7.511ns
tfDifferential output voltage fall time

2

7.511ns
tsk(p)Pulse skew |tPLH – tPHL|0.62ns
0.62
tsk(o)Output skew(1)2ns
tsk(pp)Part-to-part skew(2)3ns
tPZHPropagation delay time, high-impedance-to-high-level outputSee Figure 6-525ns
tPHZPropagation delay time, high-level-output-to-high impedance25ns
tPZLPropagation delay time, high-impedance-to-low-level outputSee Figure 6-630ns
tPLZPropagation delay time, low-level-output-to-high impedance20ns
Output skew (tsk(o)) is the magnitude of the time delay difference between the outputs of a single device with all of the inputs connected together.
Part-to-part skew (tsk(pp)) is the magnitude of the difference in propagation delay times between any specified terminals of two devices when both devices operate with the same input signals, the same supply voltages, at the same temperature, and have identical packages and test circuits.