ZHCSW10B October 2024 – January 2026 TPS62880-Q1 , TPS62881-Q1 , TPS62882-Q1 , TPS62883-Q1
PRODMIX
| 器件型号 | 输出电流 | 主器件的启动电压和 I2C 器件地址 | 辅助器件的 I2C 器件地址/相移 | 软启动时间/默认开关频率和其他配置设置 |
|---|---|---|---|---|
| TPS62880QFWRADRQ1 | 12A | Vo1 = 0.850V;I2C1 = 0x38 Vo2 = 0.750V;I2C2 = 0x39 Vo3 = 0.875V;I2C3 = 0x3A Vo4 = 0.800V;I2C4 = 0x3B | I2C1 = 0x3C/30° I2C2 = 0x3D/60° I2C3 = 0x3E/90° I2C4 = 0x3F/120° | td(Ramp) = 1ms fSW = 2.25MHz SOFT_STOP_EN = 1 DROOPEN = 0 DROOPRESISTANCE = 00b PGTH = ±5% REG_CRC_EN = 1 |
| TPS6288001QFWRADRQ1(1) | 12A | Vo1 = 0.750V;I2C1 = 0x18 Vo2 = 0.800V;I2C2 = 0x19 Vo3 = 1.050V;I2C3 = 0x1A Vo4 = 0.800V;I2C4 = 0x1B | I2C1 = 0x1C/30° I2C2 = 0x1D/60° I2C3 = 0x1E/90° I2C4 = 0x1F/120° | td(Ramp) = 1ms fSW = 2.25MHz SOFT_STOP_EN = 1 DROOPEN = 0 DROOPRESISTANCE = 00b PGTH = ±5% REG_CRC_EN = 1 |
| TPS62881QFWRADRQ1 | 20A | Vo1 = 0.850V;I2C1 = 0x38 Vo2 = 0.750V;I2C2 = 0x39 Vo3 = 0.875V;I2C3 = 0x3A Vo4 = 0.800V;I2C4 = 0x3B | I2C1 = 0x3C/30° I2C2 = 0x3D/60° I2C3 = 0x3E/90° I2C4 = 0x3F/120° | td(Ramp) = 1ms fSW = 2.25MHz SOFT_STOP_EN = 1 DROOPEN = 0 DROOPRESISTANCE = 00b PGTH = ±5% REG_CRC_EN = 1 |
| TPS6288101QFWRADRQ1(1) | 20A | Vo1 = 0.750V;I2C1 = 0x18 Vo2 = 0.800V;I2C2 = 0x19 Vo3 = 1.050V;I2C3 = 0x1A Vo4 = 0.800V;I2C4 = 0x1B | I2C1 = 0x1C/30° I2C2 = 0x1D/60° I2C3 = 0x1E/90° I2C4 = 0x1F/120° | td(Ramp) = 1ms fSW = 2.25MHz SOFT_STOP_EN = 1 DROOPEN = 0 DROOPRESISTANCE = 00b PGTH = ±5% REG_CRC_EN = 1 |
| TPS62882QFWRADRQ1 | 24A | Vo1 = 0.850V;I2C1 = 0x38 Vo2 = 0.750V;I2C2 = 0x39 Vo3 = 0.875V;I2C3 = 0x3A Vo4 = 0.800V;I2C4 = 0x3B | I2C1 = 0x3C/30° I2C2 = 0x3D/60° I2C3 = 0x3E/90° I2C4 = 0x3F/120° | td(Ramp) = 1ms fSW = 2.25MHz SOFT_STOP_EN = 1 DROOPEN = 0 DROOPRESISTANCE = 00b PGTH = ±5% REG_CRC_EN = 1 |
| TPS6288280QFWRADRQ1 | 24A | Vo1 = 0.850V;I2C1 = 0x38 Vo2 = 0.750V;I2C2 = 0x39 Vo3 = 0.875V;I2C3 = 0x3A Vo4 = 0.800V;I2C4 = 0x3B | I2C1 = 0x3C/30° I2C2 = 0x3D/60° I2C3 = 0x3E/90° I2C4 = 0x3F/120° | td(Ramp) = 1ms fSW = 2.25MHz SOFT_STOP_EN = 1 DROOPEN = 0 DROOPRESISTANCE = 00b PGTH = ±8% REG_CRC_EN = 1 |
| TPS62883QFWRADRQ1 | 30A | Vo1 = 0.850V;I2C1 = 0x38 Vo2 = 0.750V;I2C2 = 0x39 Vo3 = 0.875V;I2C3 = 0x3A Vo4 = 0.800V;I2C4 = 0x3B | I2C1 = 0x3C/30° I2C2 = 0x3D/60° I2C3 = 0x3E/90° I2C4 = 0x3F/120° | td(Ramp) = 1ms fSW = 2.25MHz SOFT_STOP_EN = 1 DROOPEN = 0 DROOPRESISTANCE = 00b PGTH = ±5% REG_CRC_EN = 1 |
| TPS6288301QFWRADRQ1(1) | 30A | Vo1 = 0.750V;I2C1 = 0x18 Vo2 = 0.800V;I2C2 = 0x19 Vo3 = 1.050V;I2C3 = 0x1A Vo4 = 0.800V;I2C4 = 0x1B | I2C1 = 0x1C/30° I2C2 = 0x1D/60° I2C3 = 0x1E/90° I2C4 = 0x1F/120° | td(Ramp) = 1ms fSW = 2.25MHz SOFT_STOP_EN = 1 DROOPEN = 0 DROOPRESISTANCE = 00b PGTH = ±5% REG_CRC_EN = 1 |
| TPS6288380QFWRADRQ1 | 30A | Vo1 = 0.850V;I2C1 = 0x38 Vo2 = 0.750V;I2C2 = 0x39 Vo3 = 0.875V;I2C3 = 0x3A Vo4 = 0.800V;I2C4 = 0x3B | I2C1 = 0x3C/30° I2C2 = 0x3D/60° I2C3 = 0x3E/90° I2C4 = 0x3F/120° | td(Ramp) = 1ms fSW = 2.25MHz SOFT_STOP_EN = 1 DROOPEN = 0 DROOPRESISTANCE = 00b PGTH = ±8% REG_CRC_EN = 1 |