ZHCSV61W January 1993 – July 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | SN54LVC08A | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| –55°C to +125°C | ||||||||
| MIN | TYP(1) | MAX | ||||||
| VOH | IOH = –100 μA | 2.7V to 3.6V | VCC – 0.2 | V | ||||
| IOH = –12 mA | 2.7V | 2.2 | ||||||
| 3V | 2.4 | |||||||
| IOH = –24 mA | 3V | 2.2 | ||||||
| VOL | IOL = 100 μA | 2.7V to 3.6V | 0.2 | V | ||||
| IOL = 12 mA | 2.7V | 0.4 | ||||||
| IOL = 24 mA | 3V | 0.55 | ||||||
| II | VI = 5.5 V or GND | 3.6V | ±5 | μA | ||||
| ICC | VI = VCC or GND, | IO = 0 | 3.6V | 10 | μA | |||
| ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 2.7V to 3.6V | 500 | μA | |||
| Ci | VI = VCC or GND | 3.3V | 5 | pF | ||||