ZHCSSO2A
July 2023 – June 2024
IWRL1432
PRODUCTION DATA
1
1
特性
2
应用
3
说明
4
功能方框图
5
Device Comparison
5.1
Related Products
6
Terminal Configurations and Functions
6.1
Pin Diagrams
6.2
Signal Descriptions
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
7
Specifications
7.1
Absolute Maximum Ratings
7.2
ESD Ratings
7.3
Power-On Hours (POH)
7.4
Recommended Operating Conditions
7.5
VPP Specifications for One-Time Programmable (OTP) eFuses
7.5.1
Recommended Operating Conditions for OTP eFuse Programming
7.5.2
Hardware Requirements
7.5.3
Impact to Your Hardware Warranty
7.6
Power Supply Specifications
7.6.1
Power Optimized 3.3V I/O Topology
7.6.2
BOM Optimized 3.3V I/O Topology
7.6.3
Power Optimized 1.8V I/O Topology
7.6.4
BOM Optimized 1.8V I/O Topology
7.6.5
System Topologies
7.6.5.1
Power Topologies
7.6.5.1.1
BOM Optimized Mode
7.6.5.1.2
Power Optimized Mode
7.6.6
Internal LDO output decoupling capacitor and layout conditions for BOM optimized topology
7.6.6.1
Single-capacitor rail
7.6.6.1.1
1.2V Digital LDO
7.6.6.2
Two-capacitor rail
7.6.6.2.1
1.2V RF LDO
7.6.6.2.2
1.2V SRAM LDO
7.6.6.2.3
1.0V RF LDO
7.6.7
Noise and Ripple Specifications
7.7
Power Save Modes
7.7.1
Typical Power Consumption Numbers
7.8
Peak Current Requirement per Voltage Rail
7.9
RF Specification
7.10
Supported Front End features
7.11
CPU Specifications
7.12
Thermal Resistance Characteristics
7.13
Timing and Switching Characteristics
7.13.1
Power Supply Sequencing and Reset Timing
7.13.2
Synchronized Frame Triggering
7.13.3
Input Clocks and Oscillators
7.13.3.1
Clock Specifications
7.13.4
MultiChannel buffered / Standard Serial Peripheral Interface (McSPI)
7.13.4.1
McSPI Features
7.13.4.2
SPI Timing Conditions
7.13.4.3
SPI—Controller Mode
7.13.4.3.1
Timing and Switching Requirements for SPI - Controller Mode
7.13.4.3.2
Timing and Switching Characteristics for SPI Output Timings—Controller Mode
7.13.4.4
SPI—Peripheral Mode
7.13.4.4.1
Timing and Switching Requirements for SPI - Peripheral Mode
7.13.4.4.2
Timing and Switching Characteristics for SPI Output Timings—Secondary Mode
7.13.5
RDIF Interface Configuration
7.13.5.1
RDIF Interface Timings
7.13.5.2
RDIF Data Format
7.13.6
General-Purpose Input/Output
7.13.6.1
Switching Characteristics for Output Timing versus Load Capacitance (CL)
7.13.7
Controller Area Network - Flexible Data-rate (CAN-FD)
7.13.7.1
Dynamic Characteristics for the CANx TX and RX Pins
7.13.8
Serial Communication Interface (SCI)
7.13.8.1
SCI Timing Requirements
7.13.9
Inter-Integrated Circuit Interface (I2C)
7.13.9.1
I2C Timing Requirements
7.13.10
Quad Serial Peripheral Interface (QSPI)
7.13.10.1
QSPI Timing Conditions
7.13.10.2
Timing Requirements for QSPI Input (Read) Timings
7.13.10.3
QSPI Switching Characteristics
7.13.11
JTAG Interface
7.13.11.1
JTAG Timing Conditions
7.13.11.2
Timing Requirements for IEEE 1149.1 JTAG
7.13.11.3
Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG
8
Detailed Description
8.1
Overview
8.2
功能方框图
8.3
Subsystems
8.3.1
RF and Analog Subsystem
8.3.2
Clock Subsystem
8.3.3
Transmit Subsystem
8.3.4
Receive Subsystem
8.3.5
Processor Subsystem
8.3.6
Host Interface
8.3.7
Application Subsystem
8.3.8
Hardware Accelerator (HWA1.2) Features
8.3.8.1
Hardware Accelerator Feature Differences Between HWA1.1 and HWA1.2
8.4
Other Subsystems
8.4.1
GPADC Channels (Service) for User Application
8.4.2
GPADC Parameters
8.5
Memory Partitioning Options
8.6
Boot Modes
9
Monitoring and Diagnostics
10
Applications, Implementation, and Layout
10.1
Application Information
10.2
Reference Schematic
11
Device and Documentation Support
11.1
Device Nomenclature
11.2
Tools and Software
11.3
Documentation Support
11.4
Support Resources
11.5
Trademarks
11.6
Electrostatic Discharge Caution
11.7
Glossary
12
Revision History
13
Mechanical, Packaging, and Orderable Information
1
特性
FMCW 收发器
集成 PLL、发送器、接收器、基带和 ADC
76GHz 至 81GHz 的覆盖范围,具有 5GHz 的连续带宽
3 个接收通道和 2 个发送通道
短距
每个 Tx 的输出功率典型值为 11dBm
14dB 典型噪声系数
1MHz 时的典型相位噪声为 -89dBc/Hz
FMCW 运行
5MHz IF 带宽,仅实部 Rx 通道
基于分数 N PLL 的超精确线性调频脉冲引擎
每个发送器二进制移相器
处理元件
具有单精度 FPU (160MHz) 的
Arm®
M4F®
内核
用于 FFT、对数幅度和 CFAR 运算 (80MHz) 的 TI 雷达硬件加速器 (HWA 1.2)
支持多个低功耗模式
空闲模式和深度睡眠模式
电源管理
1.8V 和 3.3V IO 支持
内置 LDO 网络,可增强 PSRR
BOM 优化模式和低功耗模式
一个或两个电源轨适用于 1.8V IO 模式,两个或三个电源轨适用于 3.3V IO 模式
FCCSP 器件封装尺寸:6.45mm x 6.45mm
内置校准和自检
内置固件 (ROM)
片上自包含校准系统
主机接口
UART
CAN-FD
SPI
用于原始 ADC 样本采集的 RDIF(雷达数据接口)
为用户应用提供的其他接口
QSPI
I2C
JTAG
GPIO
PWM 接口
内部存储器
1MB 片上 RAM
用于雷达立方体的可配置 L3 共享存储器
(512/640/768KB) 的数据和代码 RAM
以功能安全合规型为目标
专为功能安全应用开发
致力于让硬件完整性高达 SIL-2 级
具有 12 x 12、102 个 BGA 焊球的 FCCSP 封装
时钟源
用于主时钟的 40.0MHz 晶体
支持外部驱动、频率为 40.0MHz 的时钟(方波/正弦波)
用于低功耗运行的 32kHz 内部振荡器
支持工作温度范围
工作结温范围:-40°C 至 105°C