ZHCSSI0K April   1999  – September 2024 SN74LV4040A

PRODMIX  

  1.   1
  2. 1 特性
  3. 2 说明
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information
    5. 4.5  Electrical Characteristics
    6. 4.6  Timing Requirements, VCC = 2.5 V ± 0.2 V
    7. 4.7  Timing Requirements, VCC = 3.3 V ± 0.3 V
    8. 4.8  Timing Requirements, VCC = 5 V ± 0.5 V
    9. 4.9  Switching Characteristics, VCC = 2.5 V ± 0.2 V
    10. 4.10 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    11. 4.11 Switching Characteristics, VCC = 5 V ± 0.5 V
    12. 4.12 Noise Characteristics
    13. 4.13 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage range -0.5 7 V
VI Input voltage range -0.5 7 V
VO Voltage range applied to any output in the high-impedance or power-off state -0.5 7 V
VO Output voltage range −0.5 V to VCC 0.5 V
IIK Input clamp current(2) (VI < 0) −20 mA
IOK Output clamp current(2) (VO < 0) ±50 mA
IO Continuous output current VO = 0 to VCC ±25 mA
Continuous current through VCC or GND ±50 mA
Tstg Storage temperature range -65 150 ℃
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output voltage ratings may be exceeded if the input and output current ratings are observed.