ZHCSSI0K April   1999  – September 2024 SN74LV4040A

PRODMIX  

  1.   1
  2. 1 特性
  3. 2 说明
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information
    5. 4.5  Electrical Characteristics
    6. 4.6  Timing Requirements, VCC = 2.5 V ± 0.2 V
    7. 4.7  Timing Requirements, VCC = 3.3 V ± 0.3 V
    8. 4.8  Timing Requirements, VCC = 5 V ± 0.5 V
    9. 4.9  Switching Characteristics, VCC = 2.5 V ± 0.2 V
    10. 4.10 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    11. 4.11 Switching Characteristics, VCC = 5 V ± 0.5 V
    12. 4.12 Noise Characteristics
    13. 4.13 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over recommended operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage 2 5.5 V
VIH High-level input voltage VCC = 2 V 1.5 V
VCC = 2.3 V to 2.7 V VCC × 0.7
VCC = 3 V to 3.6 V VCC × 0.7
VCC = 4.5 V to 5.5 V VCC × 0.7
VIL Low-level input voltage VCC = 2 V 0.5 V
VCC = 2.3 V to 2.7 V VCC × 0.3
VCC = 3 V to 3.6 V VCC × 0.3
VCC = 4.5 V to 5.5 V VCC × 0.3
VI Input voltage 0 5.5 V
VO Output voltage 0 VCC V
IOH High-level output current VCC = 2 V − 50 µA
VCC = 2.3 V to 2.7 V − 2 mA
VCC = 3 V to 3.6 V − 6
VCC = 4.5 V to 5.5 V − 12
IOL Low-level output current VCC = 2 V 50
VCC = 2.3 V to 2.7 V 2
VCC = 3 V to 3.6 V 6
VCC = 4.5 V to 5.5 V 12
Δt/Δv Input transition rise/fall time VCC = 2.3 V to 2.7 V 200 ns
VCC = 3 V to 3.6 V 100
VCC = 4.5 V to 5.5 V 20
TA Operating free-air temperature -40 85 ℃
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, literature number SCBA004.