ZHCSSF0M October   1995  – May 2024 SN54AHC00 , SN74AHC00

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    7. 5.7 Switching Characteristics, VCC = 5 V ± 0.5 V
    8. 5.8 Noise Characteristics
    9. 5.9 Operating Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Power Supply Recommendations
    2. 8.2 Layout
      1. 8.2.1 Layout Guidelines
      2. 8.2.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS VCC TA = 25°C TA = –55°C TO 125°C TA = –40°C TO 85°C TA = –40°C TO 125°C UNIT
SN54AHC00 SN74AHC00 Recommended
SN74AHC00
MIN TYP MAX MIN MAX MIN MAX MIN MAX
VOH IOH = –50 µA 2 V 1.9 2 1.9 1.9 1.9 V
3 V 2.9 3 2.9 2.9 2.9
4.5 V 4.4 4.5 4.4 4.4 4.4
IOH = –4 mA 3 V 2.58 2.48 2.48 2.48
IOH = –8 mA 4.5 V 3.94 3.8 3.8 3.8
VOL IOL = 50 µA 2 V 0.1 0.1 0.1 0.1 V
3 V 0.1 0.1 0.1 0.1
4.5 V 0.1 0.1 0.1 0.1
IOH = 4 mA 3 V 0.36 0.5 0.44 0.5
IOH = 8 mA 4.5 V 0.36 0.5 0.44 0.5
II VI = 5.5 V or GND 0 V to 5.5 V ±0.1 ±1(1) ±1 ±1 µA
ICC VI = VCC or GND, IO = 0 5.5 V 2 20 20 20 µA
Ci VI = VCC or GND 5 V 2 10 10 pF
On products compliant to MIL-PRF-38535, this parameter is not production tested at VCC = 0 V.