ZHCSS43D November 1998 – August 2024 CD74AC14
PRODMIX
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | − 55°C to 125°C | − 40°C to 85°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | |||||
| VT+Positive-going threshold | 5 V | 2.6 | 3.4 | 2.6 | 3.4 | 2.6 | 3.4 | V | ||
| VT− Negative-going threshold | 5 V | 1.6 | 2.4 | 1.6 | 2.4 | 1.6 | 2.4 | V | ||
| ∆VT Hysteresis (VT+ − VT−) | 5 V | 0.5 | 0.5 | 0.5 | V | |||||
| VOH | VI = VT+ | IOH = −50 µA | 1.5 V | 1.4 | 1.4 | 1.4 | V | |||
| 3 V | 2.9 | 2.9 | 2.9 | |||||||
| 4.5 V | 4.4 | 4.4 | 4.4 | |||||||
| IOH = −4 mA | 3 V | 2.58 | 2.4 | 2.48 | ||||||
| IOH = −24 mA | 4.5 V | 3.94 | 3.7 | 3.8 | ||||||
| IOH = −50 mA1 | 5.5 V | 3.85 | ||||||||
| IOH = −75 mA1 | 5.5 V | 3.85 | ||||||||
| VOL | VI = VT− | IOL= 50 µA | 1.5 V | 0.1 | 0.1 | 0.1 | V | |||
| 3 V | 0.1 | 0.1 | 0.1 | |||||||
| 4.5 V | 0.1 | 0.1 | 0.1 | |||||||
| IOL = 12 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||
| IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||
| IOL = 50 mA1 | 5.5 V | 1.65 | ||||||||
| IOL = 75 mA1 | 5.5 V | |||||||||
| II | VI = VCC or GND | 5.5 V | ± 0.1 | ± 0.1 | ± 0.1 | µA | ||||
| ICC | VI = VCC or GND | IO = 0 | 5.5 V | 4 | 80 | 40 | µA | |||
| Ci | 10 | 10 | 10 | pF | ||||||