ZHCSRS2G January 2008 – June 2024 TPS2062A , TPS2066A
PRODUCTION DATA
Three possible overload conditions can occur for the TPS2062AD. In the first condition, the output has been shorted before the device is enabled or before VI(IN) has been applied. The TPS2062AD senses the short and immediately switches into a constant-current output.
In the second condition, a short or an overload occurs while the device is enabled. At the instant the overload occurs, high currents may flow for a short period of time before the current-limit circuit can react. After the short-circuit output current threshold (IOS) is reached, the device switches into constant-current mode.
In the third condition, the load has been gradually increased beyond the recommended operating current. After the short-circuit output current threshold (IOS) is reached, the device switches into constant-current mode.