ZHCSRS2G January 2008 – June 2024 TPS2062A , TPS2066A
PRODUCTION DATA
| TA | ENABLE | RECOMMENDED MAXIMUM CONTINUOUS LOAD CURRENT |
TYPICAL SHORT-CIRCUIT LIMIT |
PACKAGE(1) | |||
|---|---|---|---|---|---|---|---|
| D-8 (SOIC) |
DRB-8 (SON) |
||||||
| PART # | STATUS | PART # | STATUS | ||||
| –40°C to 85°C | Active low | 1 A | 1.6 A | TPS2062AD | AVAILABLE | TPS2062ADRB | AVAILABLE |
| Active high | TPS2066AD | AVAILABLE | TPS2066ADRB | AVAILABLE | |||