ZHCSRA8K September 1997 – May 2024 SN74LV240A
PRODMIX
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| tpd | A | Y | CL = 15 pF | 3.4(1) | 5.5(1) | 1(2) | 6.5(2) | ns | |
| ten | OE | 4.6(1) | 7.3(1) | 1(2) | 8.5(2) | ||||
| tdis | OE | 7.4(1) | 12.2(1) | 1(2) | 13.5(2) | ||||
| tpd | A | Y | CL = 50 pF | 4.4 | 7.5 | 1 | 8.5 | ns | |
| ten | OE | 5.6 | 9.3 | 1 | 10.5 | ||||
| tdis | OE | 9.7 | 14.2 | 1 | 15.5 | ||||
| tsk(o) | 1 | 1(3) | |||||||