ZHCSRA8K September 1997 – May 2024 SN74LV240A
PRODMIX
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| tpd | A | Y | CL = 15 pF | 4.6(1) | 7.5(1) | 1(2) | 9(2) | ns | |
| ten | OE | 6.2(1) | 10.6(1) | 1(2) | 12.5(2) | ||||
| tdis | OE | 8.3(1) | 12.5(1) | 1(2) | 13.5(2) | ||||
| tpd | A | Y | CL = 50 pF | 5.9 | 11 | 1 | 12.5 | ns | |
| ten | OE | 7.5 | 14.1 | 1 | 16 | ||||
| tdis | OE | 11.8 | 15 | 1 | 17 | ||||
| tsk(o) | 1.5 | 1.5(3) | |||||||