ZHCSQA4A April   2022  – July 2022 TPS22811

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
      1.      14
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO and UVP)
      2. 7.3.2 Overvoltage Lockout (OVLO)
      3. 7.3.3 Inrush Current, Overcurrent, and Short-Circuit Protection
        1. 7.3.3.1 Slew Rate (dVdt) and Inrush Current Control
        2. 7.3.3.2 Short-Circuit Protection
        3. 7.3.3.3 Active Current Limiting During Start-Up
      4. 7.3.4 Analog Load Current Monitor
      5. 7.3.5 Overtemperature Protection (OTP)
      6. 7.3.6 Fault Response
      7. 7.3.7 Power-Good Indication (PG)
      8. 7.3.8 Quick Output Discharge (QOD)
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Single Device, Self-Controlled
      2. 8.1.2 Parallel Operation
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Setting Undervoltage and Overvoltage Thresholds
        2. 8.2.2.2 Setting Output Voltage Rise Time (tR)
        3. 8.2.2.3 Setting Power-Good Assertion Threshold
        4. 8.2.2.4 Setting Analog Current Monitor Voltage (IMON) Range
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Transient Protection
    2. 9.2 Output Short-Circuit Measurements
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

GUID-20220321-SS0I-65XV-TH8K-BVQ9KHPCXQGK-low.gif Figure 5-1 TPS22811x RPW Package 10-Pin QFN Top View
Table 5-1 Pin Functions
PINTYPEDESCRIPTION
NAMENO.
EN/UVLO

1

Analog InputActive high enable for the device. A resistor divider on this pin from input supply to GND can be used to adjust the Undervoltage Lockout threshold. Do not leave floating. Refer to Section 7.3.1 for details.

EN/OVLO

2

Analog InputA resistor divider on this pin from supply to GND can be used to adjust the overvoltage lockout threshold. This pin can also be used as an active low enable for the device. Do not leave floating. Refer to Section 7.3.2 for more details.

PG

3

Digital Output

Power-good indication. This pin is an open-drain signal which is asserted high when the internal power path is fully turned ON and PGTH input exceeds a certain threshold. Refer to Section 7.3.7 for more details.

PGTH

4

Analog InputPower-good threshold. Refer to Section 7.3.7 for more details.

IN

5

Power

Power input

OUT

6

Power

Power output

DVDT

7

Analog OutputA capacitor from this pin to GND sets the output turn on slew rate. Leave this pin floating for the fastest turn on slew rate. Refer to Section 7.3.3.1 for more details.

GND

8

Ground

This pin is the ground reference for all internal circuits and must be connected to system GND.

IMON

9

Analog OutputAnalog load current monitor output. An external resistor from this pin to GND sets the gain for the current monitor. This pin also provides a secondary function of setting the current limit during start-up. Connect to GND if neither of these features are used. Do not leave floating. Refer to Section 7.3.4 and Section 7.3.3.3 for more details.

DNC

10

XDo not connect anything to this pin.