ZHCSQA4A April 2022 – July 2022 TPS22811
PRODUCTION DATA
The device monitors the internal die temperature (TJ) at all times and shuts down the part as soon as the temperature exceeds a safe operating level (TSD) thereby protecting the device from damage. The device does turn back on until the junction cools down sufficiently, that is the die temperature falls below (TSD – TSDHYS).
When the TPS22811x detects thermal overload, it shuts down and remains latched-off until the device is power cycled or re-enabled.
Enter TSD | Exit TSD |
---|---|
TJ ≥ TSD | TJ < TSD – TSDHYS VIN cycled to 0 V and then above VUVP(R) or EN/UVLO toggled below VSD(F) |