ZHCSP14 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE (IN PIN) | ||||||
| ISD | Shutdown quiescent current; measured at IN pin. | VEN/UV = 0, –40℃ ≤ TJ ≤ 85℃ | 34 | 63 | uA | |
| IQ | Operating quiescent current (DCDC disable) | VEN = VSENSE, CCx = open, –40℃ ≤ TJ ≤ 85℃ | 200 | µA | ||
| VOVLO_R | Voltage on VIN pin when buck regulator stops switching | 26.6 | 27.5 | 28.4 | V | |
| VOVLO_HYS | Hysteresis | 0.5 | V | |||
| ENABLE AND UVLO (EN/UVLO PIN) | ||||||
| VEN/UVLO_R | Rising threshold for not in External UVLO | VEN/UV rising threshold | 1.26 | 1.3 | 1.34 | V |
| VEN/UVLO_HYS | Hysteresis | VEN/UVLO falling | 100 | mV | ||
| BOOTSTRAP | ||||||
| VBTST_UVLO | Bootstrap voltage UVLO threshold | 2.2 | V | |||
| RBOOT | Bootstrap pull-up resistence | VSENSE - BOOT = 0.1 V | 7.7 | Ω | ||
| BUCK REGULATOR | ||||||
| IL-SC-HS | High-side current limit | BOOT - SW = 5 V | 10.2 | 11.4 | 12.6 | A |
| IL-SC-LS | Low-side current limit | SENSE = 5 V | 8.5 | 10 | 11.5 | A |
| IL-NEG-LS | Low-side negative current limit | SENSE = 5 V | –7 | -5 | -3 | A |
| IZC | Zero current detector threshold | 0.01 | A | |||
| VSENSE | BUCK Output voltage | CC1 or CC2 pulldown resistance = Rd, TJ = 25℃ | –1% | 5.1 | +1% | V |
| VSENSE | BUCK Output voltage accuracy | CC1 or CC2 pulldown resistance = Rd, -40℃≤ TJ ≤150℃ | –2 | 2 | % | |
| VDCDC_UVLO_R | SENSE input level to enable DCDC switching | VSENSE rising, CC1 or CC2 pull down resistance = Rd | 3.85 | 4 | 4.15 | V |
| VDCDC_UVLO_HYS | Hysteresis | VSENSE falling, CC1 or CC2 pull down resistance = Rd | 0.4 | V | ||
| VDROP | Dropout voltage ( VIN - VSENSE ) | VIN = VSENSE + VDROP, VSENS = 5.1 V, IPA_BUS = 3 A, IPB_BUS = 3 A | 300 | mV | ||
| RDS-ON-HS | High-side MOSFET ON-resistance | IBUS = 3 A, BOOT - SW = 5 V, -40℃≤ TJ ≤150℃ | 18 | 34 | mΩ | |
| RDS-ON-LS | Low-side MOSFET ON-resistance | IBUS = 3 A, VSENSE = 5 V, –40℃≤ TJ ≤150℃ | 9.5 | 18.5 | mΩ | |
| POWER SWITCH AND CURRENT LIMIT | ||||||
| RDS-ON_USB | USB Load Switch MOSFET ON-resistance | I_BUS = 3 A; –40℃≤TJ≤150℃ | 6.8 | 11.73 | mΩ | |
| RDS-ON_OUT | OUT Load Switch MOSFET ON-resistance | IOUT = 0.3 A | 230 | mΩ | ||
| RDS-ON_VCONN | On-state resistance | TJ = 25°C, ICCn = 0.25 A | 410 | 550 | mΩ | |
| RDS-ON_VCONN | On-state resistance | –40°C ≤TJ ≤ 150°C, ICCn = 0.25 A | 410 | 740 | mΩ | |
| VUSBLS_UVLO_R | Voltage on SENSE pin that will enable the USB Load Switch | 3.95 | 4.1 | 4.25 | V | |
| VUSBLS_UVLO_HYS | Hysteresis | 200 | mV | |||
| RBUS_DCHG | Discharge resistance for Port A or Port B BUS | Apply 5 V on PA_BUS or PB_BUS, CC1 or CC2 = Rd | 250 | 500 | 750 | Ω |
| VTH_R_BUS_DCHGb | Rising threshold voltage for BUS not discharged | 670 | 700 | 730 | mV | |
| VTH_HYS_BUS_DCHG | Hysteresis | 100 | mV | |||
| VBUS_DCHG_BLEED | BUS bleed resistance | VPx_BUS = 4 V, No sink termination on CC lines, Time>tW_BUS_DCHG | 100 | 150 | 200 | KΩ |
| IOS_HI | BUS output short-circuit secondary current limit | RILIM = 48.7 KΩ | 849 | 1061 | 1273 | mA |
| RILIM = 19.1 KΩ | 2434 | 2704 | 2974 | mA | ||
| RILIM = 15.4 KΩ | 3018 | 3354 | 3689 | mA | ||
| RILIM = 12.4 KΩ | 3748 | 4165 | 4581 | mA | ||
| RILIM = 11.5 KΩ | 4040 | 4490 | 4938 | mA | ||
| RILIM = 9.53 KΩ | 4876 | 5418 | 5960 | mA | ||
| RILIM = 0 Ω(short to GND) | 4828 | 5680 | 6532 | mA | ||
| RILIM = 11.5 KΩ, TJ =25℃ | 4265 | 4490 | 4714 | mA | ||
| IOS_BUS | BUS output short-circuit current limit | RILIM = 48.7 KΩ | 530.4 | 663 | 800 | mA |
| RILIM = 19.1 KΩ | 1521 | 1690 | 1859 | mA | ||
| RILIM = 15.4 KΩ | 1886.4 | 2096 | 2305.6 | mA | ||
| RILIM = 12.4 KΩ | 2342.7 | 2603 | 2863.3 | mA | ||
| RILIM = 11.5 KΩ | 2525.4 | 2806 | 3086.6 | mA | ||
| RILIM = 9.53 KΩ | 3047.4 | 3386 | 3724.6 | mA | ||
| RILIM = 0 Ω(short to GND) | 3017.5 | 3550 | 4082.5 | mA | ||
| RILIM =11.5 KΩ, TJ =25℃ | 2666 | 2806 | 2946 | mA | ||
| IOS_OUT | OUT output short-circuit current limit | Short circuit current limit | 390 | 450 | 495 | mA |
| IOS_VCONN | VCONN output short-circuit current limit | Short circuit current limit | 240 | 300 | 360 | mA |
| CABLE COMPENSATION VOLTAGE | ||||||
| VDROP_COM | Cable compensation voltage | IBUS=2.4A, RIMON=0Ω | 0 | mV | ||
| IBUS=2.4A, RIMON=0.976KΩ | 39.5 | mV | ||||
| IBUS=2.4A, RIMON=2.94KΩ | 119.2 | mV | ||||
| IBUS=2.4A, RIMON=4.99KΩ | 202.4 | mV | ||||
| IBUS=2.4A, RIMON=6.98KΩ | 283.1 | mV | ||||
| IBUS=2.4A, RIMON=8.87KΩ | 360 | mV | ||||
| IBUS=2.4A, RIMON=9.76KΩ | 396 | mV | ||||
| CC CONNECT MANAGEMENT | ||||||
| ISRC_CC_3A | Sourcing current | CC pin voltage: 0 V ≤ VCCn ≤ 2.45 V | 304 | 330 | 356 | µA |
| ISRC_CC_1.5A | Sourcing current in thermal management(Temp warm) | CC pin voltage: 0 V ≤ VCCn ≤ 1.5 V , TA> 85℃ | 167 | 180 | 194 | µA |
| ISRC_CC_DFLT | Sourcing current in thermal management(Temp hot) | CC pin voltage: 0 V ≤ VCCn ≤ 1.5 V , TA> 85℃ | 64 | 80 | 105 | µA |
| IREV | Reverse leakage current | CCx is the CC pin under test, CCy is the other CC pin. CC pin voltage VCCx = 5.5 V, CCy floating, VEN_UV = 0 V or VSENSE, 0 V ≤ VIN ≤ 26 V IREV is current into CCx pin | 2.75 | 10 | µA | |
| VTH_R | Rising threshold voltage for VCONN not discharged | CC pin that was providing VCONN in previous SINK state | 670 | 700 | 730 | mV |
| VTH_HYS | Hysteresis | 100 | mV | |||
| FAULT, POL, THERM_WARN | ||||||
| VOL | FAULT Output low voltage | ISNK_PIN = 1 mA | 250 | mV | ||
| IOFF | FAULT Off-state leakage | VPIN = 5.5 V | 2.2 | µA | ||
| VOL | POL Output low voltage | ISNK_PIN = 1 mA | 250 | mV | ||
| IOFF | POL Off-state leakage | VPIN = 5.5 V | 1.8 | µA | ||
| VOL | THERM_WARN Output low voltage | ISNK_PIN = 1 mA | 250 | mV | ||
| IOFF | THERM_WARN Off-state leakage | VPIN = 5.5 V | 10 | µA | ||
| BC 1.2 DOWNSTREAM CHARGING PORT | ||||||
| RDPM_SHORT | DP and DM shorting resistance | 70 | 200 | Ω | ||
| DIVIDER 3 MODE | ||||||
| VDP_DIV3 | DP output voltage | 2.57 | 2.7 | 2.84 | V | |
| VDM_DIV3 | DM output voltage | 2.57 | 2.7 | 2.84 | V | |
| RDP_DIV3 | DP output impedance | IDP_IN = –5 µA | 24 | 30 | 36 | kΩ |
| RDM_DIV3 | DM output impedance | IDM_IN = –5 µA | 24 | 30 | 36 | kΩ |
| 1.2-V MODE | ||||||
| VDP_1.2V | DP output voltage | 1.12 | 1.2 | 1.26 | V | |
| VDM_1.2V | DM output voltage | 1.12 | 1.2 | 1.26 | V | |
| RDP_1.2V | DP output impedance | IDP_IN = –5 µA | 84 | 100 | 126 | kΩ |
| RDM_1.2V | DM output impedance | IDM_IN = –5 µA | 84 | 100 | 126 | kΩ |
| FREQ/SYNC THRESHOLD | ||||||
| VIH_FREQ/SYNC | FREQ/SYNC high threshold for external clock synchronization | Amplitude of SYNC clock AC signal (measured at FREQ/SYNC pin) | 2 | V | ||
| VIL_FREQ/SYNC | FREQ/SYNC low threshold for external clock synchronization | Amplitude of SYNC clock AC signal (measured at FREQ/SYNC pin) | 0.8 | V | ||
| TEMPERATURE SENSING | ||||||
| VWARN_HIGH | Temperature warning threshold rising | As percentage to VSENSE | 0.475 | 0.5 | 0.525 | V/V |
| VWARN_HYS | Hysteresis | As percentage to VSENSE | 0.1 | V/V | ||
| VHOT_HIGH | Temperature Hot assert threshold rising to reduce SENS voltage | As percentage to VSENSE | 0.618 | 0.65 | 0.683 | V/V |
| VHOT_HYS | Hysteresis | As percentage to VSENSE | 0.1 | V/V | ||
| VR_VSENS | VSENSE voltage decay when Temperature Hot assert | TS pin voltage rise above 0.65 * VSENSE | 4.77 | V | ||
| THERMAL SHUTDOWN | ||||||
| TLS_SD | USB Load Switch Over Temperature | Shutdown threshold | 160 | °C | ||
| Recovery threshold | 150 | °C | ||||
| TSD | Thermal shutdown | Shutdown threshold | 166 | °C | ||
| Recovery threshold | 154 | °C | ||||