ZHCSOW4B September   2021  – March 2022 LM74720-Q1

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Dual Gate Control (GATE, PD)
        1. 8.3.1.1 Reverse Battery Protection (A, C, GATE)
        2. 8.3.1.2 Load Disconnect Switch Control (PD)
      2. 8.3.2 Overvoltage Protection and Battery Voltage Sensing (VSNS, SW, OV)
      3. 8.3.3 Boost Regulator
    4. 8.4 Device Functional Mode (Shutdown Mode)
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical 12-V Reverse Battery Protection Application
      1. 9.2.1 Design Requirements for 12-V Battery Protection
      2. 9.2.2 Automotive Reverse Battery Protection
        1. 9.2.2.1 Input Transient Protection: ISO 7637-2 Pulse 1
        2. 9.2.2.2 AC Super Imposed Input Rectification: ISO 16750-2 and LV124 E-06
        3. 9.2.2.3 Input Micro-Short Protection: LV124 E-10
      3. 9.2.3 Detailed Design Procedure
        1. 9.2.3.1 Design Considerations
        2. 9.2.3.2 Boost Converter Components (C2, C3, L1)
        3. 9.2.3.3 Input and Output Capacitance
        4. 9.2.3.4 Hold-Up Capacitance
        5. 9.2.3.5 Overvoltage Protection and Battery Monitor
        6. 9.2.3.6 MOSFET Selection: Blocking MOSFET Q1
        7. 9.2.3.7 MOSFET Selection: Load Disconnect MOSFET Q2
        8. 9.2.3.8 TVS Selection
      4. 9.2.4 Application Curves
    3. 9.3 Do's and Don'ts
  10. 10Power Supply Recommendations
    1. 10.1 Transient Protection
    2. 10.2 TVS Selection for 12-V Battery Systems
    3. 10.3 TVS Selection for 24-V Battery Systems
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 第三方产品免责声明
    2. 12.2 接收文档更新通知
    3. 12.3 支持资源
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 术语表
  13. 13Mechanical, Packaging, and Orderable Information

Load Disconnect Switch Control (PD)

PD pin provides a 50-µA drive and 88-mA peak pulldown strength for the load disconnect switch stage. Connect the Gate of the FET to PD pin. Place a 18-V Zener (Dz) across the FET gate and source.

For inrush current limiting, connect CdVdT capacitor and R1 as shown in Figure 8-2.

Figure 8-2 Inrush Current Limiting

The CdVdT capacitor is required for slowing down the PD voltage ramp during power up for inrush current limiting. Use Equation 1 to calculate CdVdT capacitance value.

Equation 1. GUID-20210913-SS0I-GK2H-NDT5-NR84J5CZ11VG-low.gif

where IPD_DRV is 50 μA (typical), IINRUSH is the inrush current, and COUT is the output load capacitance. An extra resistor, R1, in series with the CdVdT capacitor improves the turn-off time.

PD is pulled low during the following conditions:

  • During an OV event with the OV pin voltage rising above the V(OVR) threshold

  • When the EN pin is pulled low with V(EN) driven lower than V(EN_IL) level

  • When the voltage at VS pin drops below the V(VS POR) falling threshold

During these conditions, the FET Q1 turns OFF with its GATE connected to its SOURCE terminal through the external Zener (Dz).

The peak power dissipated in the LM74720-Q1 at the instance of PD pulldown can be calculated approximately using Equation 2.

Equation 2.

where

  • IPDSINK_peak is the peak sink current of 88 mA (typical)

In the system designs with input voltage above 48 V, TI recommends to place a resistor, RPD, in series with the PD pin as shown in Figure 8-2. The peak power dissipation during the pulldown events gets distributed in RPD and the internal PD switch. A resistor value in the range of 270 Ω to 330 Ω can be selected to limit the device power dissipation within the safe limits. Figure 6-12 shows the turn-OFF delay characteristics with various resistors.