ZHCSOK7C March 2020 – December 2024 CC3130
PRODUCTION DATA
| CHARACTERISTICS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Frequency | 32768 | Hz | |||||
| Frequency accuracy (Initial plus temperature plus aging) | ±150 | ppm | |||||
| tr, tf | Input transition time tr, tf (10% to 90%) | 100 | ns | ||||
| Frequency input duty cycle | 20% | 50% | 80% | ||||
| Vih | Slow clock input voltage limits | Square wave, DC coupled | 0.65 × VIO | VIO | V | ||
| Vil | 0 | 0.35 × VIO | Vpeak | ||||
| Input impedance | Resistance | 1 | MΩ | ||||
| Capacitance | 5 | pF | |||||