ZHCSOF8D November   2021  – May 2025 TPS2597

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO and UVP)
      2. 7.3.2 Overvoltage Lockout (OVLO)
      3. 7.3.3 Overvoltage Clamp (OVC)
      4. 7.3.4 Inrush Current, Overcurrent, and Short Circuit Protection
        1. 7.3.4.1 Slew Rate (dVdt) and Inrush Current Control
        2. 7.3.4.2 Circuit-Breaker
        3. 7.3.4.3 Active Current Limiting
        4. 7.3.4.4 Short-Circuit Protection
      5. 7.3.5 Analog Load Current Monitor
      6. 7.3.6 Overtemperature Protection (OTP)
      7. 7.3.7 Fault Response and Indication (FLT)
      8. 7.3.8 Power-Good Indication (PG)
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Single Device, Self-Controlled
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Device Selection
        2. 8.2.2.2 Setting Undervoltage and Overvoltage Thresholds
        3. 8.2.2.3 Setting Output Voltage Rise Time (tR)
        4. 8.2.2.4 Setting Power-Good Assertion Threshold
        5. 8.2.2.5 Setting Overcurrent Threshold (ILIM)
        6. 8.2.2.6 Setting Overcurrent Blanking Interval (tITIMER)
      3. 8.2.3 Application Curves
    3. 8.3 Parallel Operation
    4. 8.4 Power Supply Recommendations
      1. 8.4.1 Transient Protection
      2. 8.4.2 Output Short-Circuit Measurements
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 第三方产品免责声明
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 接收文档更新通知
    4. 9.4 支持资源
    5. 9.5 Trademarks
    6. 9.6 静电放电警告
    7. 9.7 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Overview

The TPS2597xx is an eFuse with an integrated power path that is used to ensure safe power delivery in a system. The device starts its operation by monitoring the IN bus. When the input supply voltage (VIN) exceeds the undervoltage protection threshold (VUVP), the device samples the EN/UVLO pin. A high level (> VUVLO) on this pin enables the internal power path (HFET) to start conducting and allow current to flow from IN to OUT. When EN/UVLO is held low (< VUVLO), the internal power path is turned off.

After a successful start-up sequence, the device now actively monitors its load current and input voltage, and controls the internal HFET to ensure that the user adjustable overcurrent limit threshold (ILIM) is not exceeded and overvoltage spikes are either safely clamped to the selected threshold voltage (VOVC) or cut-off after they cross the user-adjustable overvoltage lockout threshold (VOVLO). The device also provides fast protection against severe overcurrent during short-circuit events. This feature keeps the system safe from harmful levels of voltage and current. At the same time, a user-adjustable overcurrent blanking timer allows the system to pass moderate transient peaks in the load current profile without tripping the eFuse. This action ensures a robust protection solution against real faults which is also immune to transients, thereby ensuring maximum system uptime.

The device also has a built-in thermal sensor based shutdown mechanism to protect itself in case the device temperature (TJ) exceeds the recommended operating conditions.