- During power-down, VDD must be
supplied until after VBIAS, VRESET, and VOFFSET
are discharged to within the specified limit of ground. See Power Supply
Sequence Requirements.
- During power-down, it is a strict requirement
that the voltage difference between VBIAS and VOFFSET must
be within the specified limit shown in Recommended Operating
Conditions.
- During power-down, there is no requirement for the relative timing of VRESET with respect to VBIAS.
- Power supply slew rates during power-down are
flexible, provided that the transient voltage levels follow the requirements
specified in Absolute Maximum Ratings, in Recommended Operating
Conditions, and in the Power Supply Sequence Requirements.
- During power-down, LVCMOS input pins must be less
than specified in Recommended Operating Conditions.

A. See Pin Functions for pin functions.
B. To prevent excess current, the supply voltage
difference |VBIAS – VOFFSET| must be less than the
specified limit in Recommended Operating Conditions.
C. To prevent excess current, the supply difference
|VBIAS – VRESET| must be less than the specified limit
in the Recommended Operating Conditions.
D. VBIAS must power up after
VOFFSET has powered up, per the tDELAY1 specification
in Power Supply Sequence Requirements.
E. VRESET, VOFFSET, and VBIAS ramps must start after VDD and BDDA are powered up and stable.
F. After the DMD micromirror park sequence is complete, the DLP controller software initiates a hardware power-down that activates DMD_EN_ARSTZ and disables VBIAS, VRESET , and VOFFSET.
G. Under power-loss conditions where emergency DMD micromirror park procedures are being enacted by the DLP controller hardware, DMD_EN_ARSTZ goes low.
H. VDD must remain high until after
VOFFSET, VBIAS, VRESET go low, per Delay2
specification in Power Supply Sequence Requirements.
I. To prevent excess current, the supply voltage
delta |VDDA – VDD| must be less than the specified limit
in Recommended Operating Conditions.
J. Not to scale. Details are omitted for clarity.
Figure 8-1 DMD Power Supply Requirements