ZHCSO25A December   2021  – May 2022 LM74502 , LM74502H

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Voltage
      2. 8.3.2 Charge Pump (VCAP)
      3. 8.3.3 Gate Driver (GATE, SRC)
        1. 8.3.3.1 Inrush Current Control
      4. 8.3.4 Enable (EN/UVLO)
      5. 8.3.5 Overvoltage Protection (OV)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode
      2. 8.4.2 Conduction Mode
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Design Considerations
        2. 9.2.2.2 MOSFET Selection
        3. 9.2.2.3 Overvoltage Protection
        4. 9.2.2.4 Charge Pump VCAP, Input and Output Capacitance
      3. 9.2.3 Application Curves
    3. 9.3 Input Surge Stopper Using LM74502, LM74502H
      1. 9.3.1 VS Capacitance, Resistor R1 and Zener Clamp (DZ)
      2. 9.3.2 Overvoltage Protection
      3. 9.3.3 MOSFET Selection
    4. 9.4 Fast Turn-On and Turn-Off High Side Switch Driver Using LM74502H
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 接收文档更新通知
    2. 12.2 支持资源
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 术语表
  13. 13Mechanical, Packaging, and Orderable Information

Overview

The LM74502 and LM74502H controller has all the features necessary to implement an efficient and fast reverse polarity protection circuit with load disconnect feature. This easy to use reverse polarity protection controller is paired with an external back-to-back connected N-channel MOSFETs to replace other reverse polarity schemes such as a P-channel MOSFETs. The wide input supply range of 4 V to 65 V allows protection and control of 12-V and 24-V input supply systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated charge pump drives external back-to-back connected N-channel MOSFETs with gate drive voltage of approximately 13 V. LM74502 with its 60-μA peak gate drive strength is suitable for applications that needs inherent inrush current control. LM74502H with its fast gate drive strength of 11-mA peak is suitable for applications which need fast turn-on and turn-off of external MOSFET switch. LM74502 features an adjustable overvoltage protection using the OV pin. with the enable pin low during the standby mode, both the external MOSFETs and controller is off and draws a very low shutdown current of 1 μA.