ZHCSNM5C november 2020 – august 2023 UCC25800-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 9 | 34 | V | |
| VREG | VREG current | 0 | 1 | mA | |
| CVREG | VREG capacitor | 0.1 | 1 | µF | |
| RRT | Switching frequency set pin resistor | 10 | kΩ | ||
| CRT | Capacitor on RT | 1000 | pF | ||
| DIS/FLT | Disable pin | 0 | VREG | V | |
| OC/DT | OCP/Dead Time setting pin | 1 | 3.9 | V | |
| ROC/DT | Thevenin resistance | 2.5 | 22.7 | kΩ | |
| COC/DT | Capacitor on OC/DT | 1000 | pF | ||
| SYNC | External sync input voltage | 0 | VREG | V | |
| tSYNCmin | Minimum SYNC pulse width, high | 150 | ns | ||
| Minimum SYNC pulse width, low | 150 | ns | |||
| SW | Half bridge output pin | –0.6 | VCC + 0.6 | V | |
| fSW | Switching frequency range | 100 | 1200 | kHz | |
| IQRMS | Internal MOSFET RMS current rating | 500 | mA | ||
| IQPeak | Internal MOSFET peak current rating, steady state | 1 | A | ||