ZHCSN49M january 2007 – april 2023 TPS74801
PRODUCTION DATA
Figure 8-1 shows the typical application circuit for the TPS748 adjustable output device.
R1 and R2 can be calculated for any output voltage using the formula shown in Figure 8-1. Table 8-1 lists sample resistor values of common output voltages. In order to achieve the maximum accuracy specifications, R2 must be ≤ 4.99 kΩ.
R1 (kΩ) | R2 (kΩ) | VOUT (V) |
---|---|---|
Short | Open | 0.8 |
0.619 | 4.99 | 0.9 |
1.13 | 4.53 | 1.0 |
1.37 | 4.42 | 1.05 |
1.87 | 4.99 | 1.1 |
2.49 | 4.99 | 1.2 |
4.12 | 4.75 | 1.5 |
3.57 | 2.87 | 1.8 |
3.57 | 1.69 | 2.5 |
3.57 | 1.15 | 3.3 |