ZHCSN34B November   2017  – November 2024 DLP650LE

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Storage Conditions
    3. 5.3  ESD Ratings
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Electrical Characteristics
    7. 5.7  Capacitance at Recommended Operating Conditions
    8. 5.8  Timing Requirements
    9. 5.9  Window Characteristics
    10. 5.10 System Mounting Interface Loads
    11. 5.11 Micromirror Array Physical Characteristics
    12. 5.12 Micromirror Array Optical Characteristics
    13. 5.13 Chipset Component Usage Specification
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power Interface
      2. 6.3.2 Timing
    4. 6.4 Device Functional Modes
    5. 6.5 Optical Interface and System Image Quality Considerations
      1. 6.5.1 Numerical Aperture and Stray Light Control
      2. 6.5.2 Pupil Match
      3. 6.5.3 Illumination Overfill
    6. 6.6 Micromirror Array Temperature Calculation
    7. 6.7 Micromirror Power Density Calculation
    8. 6.8 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 6.8.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 6.8.2 Landed Duty Cycle and Useful Life of the DMD
      3. 6.8.3 Landed Duty Cycle and Operational DMD Temperature
      4. 6.8.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
  9. 8 Power Supply Recommendations
    1. 8.1 DMD Power Supply Power-Up Procedure
    2. 8.2 DMD Power Supply Power-Down Procedure
  10. 9 Device and Documentation Support
    1. 9.1 第三方产品免责声明
    2. 9.2 Device Support
      1. 9.2.1 Device Nomenclature
      2. 9.2.2 Device Markings
    3. 9.3 Documentation Support
      1. 9.3.1 Related Documentation
    4. 9.4 接收文档更新通知
    5. 9.5 支持资源
    6. 9.6 Trademarks
    7. 9.7 静电放电警告
    8. 9.8 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Micromirror Array Optical Characteristics

PARAMETER TEST CONDITION MIN NOM MAX UNIT
Micromirror tilt angle, variation device to device (2)(3)(4)(5) Landed State(1) 11 12 13 degrees
Image performance(6) Bright pixel(s) in active area(7) Gray 10 screen(10) 0 micromirrors
Bright pixel(s) in the POM(7)(9) Gray 10 screen(10) 1
Dark pixel(s) in the active area(8) White screen(11) 6
Adjacent pixel(s)(12) Any screen 0
Unstable pixel(s) in active area(13) Any screen 0
Measured relative to the plane formed by the overall micromirror array.
Additional variation exists between the micromirror array and the package datums.
This represents the variation that can occur between any two individual micromirrors, locaed on the same device or located on different devices.
For some applications it is critical to account for the micromirror tilt angle variation in the overall system optical design. With some system optical designs the micromirror tilt angle variations within a device may result in perceivable non-uniformities in the light field reflected from the micromirror array. With some system optical designs the micromirror tilt angle variation between devices may result in colorimetry variations, system efficiency variations, or system contrast variations.
See figure Figure 5-9.
Conditions of acceptance. All DMD image performance returns are evaluated using the following projected image test conditions:
  • Test set degamma shall be linear.
  • Test set brightness and contrast shall be set to nominal.
  • The diagonal size of the projected image shall be a minimum of 60 inches.
  • The projections screen shall be a 1× gain.
  • The projected image shall be inspected from an 8 foot minimum viewing distance.
  • The image shall be in focus during all image performance tests.
Bright pixel definition: a single pixel or mirror that is stuck in the ON position and is visibly brighter than the surrounding pixels.
Dark pixel definition: a single pixel or mirror that is stuck in the OFF position and is visibly darker than the surrounding pixels.
POM definition: The rectangular border of off-state mirrors surrounding the active area.
Gray 10 screen definition: A full screen with RGB values set to R=10/255, G=10/255, B=10/255.
White screen definition: A full screen with RGB values set to R=255/255, G=255/255, B=255/255.
Adjacent pixel definition: Two or more stuck pixels sharing a common border or common point. Also referred to as a cluster.
Unstable pixel definition: A single pixel or mirror that does not operate in sequence with parameters loaded into memory. The unstable pixel appears to be flickering asynchronously with the image.
DLP650LE Micromirror Landed Orientation and Tilt Figure 5-9 Micromirror Landed Orientation and Tilt

Refer to Section 5.11 table for M, N, and P specifications.